General

Description

Four analog inputs ±10 V / 0...20 mA, resolution 16 bit

Analog input module 24 Vdc with 4x16 bit analog inputs (voltage ±10 Vdc / current 0...20 mA, differential)

Configuration Register

Register

Meaning

Default

Data type

Value range

Analog inputs

0

Analog input 1

±10 Vdc

INT

4

Analog input 2

±10 Vdc

INT

8

Analog input 3

±10 Vdc

INT

12

Analog input 4

±10 Vdc

INT

AD conversion

257 + x

Analog input configuration

0

USINT

259 + x

Order of the low pass filters

1

USINT

1–4

262 + x

Cutoff frequency of the low pass filters

500

UINT

1–65535

266 + x

Minimum limit value

-32768

INT

-32768–32767

270 + x

Maximum limit value

32767

INT

-32768–32767

276 + x

User-defined gain (1.0 corresponds to hex 10000)

65536

DINT

-2147483648–2147483647

284 + x

User-defined offset

0

DINT

-2147483648–2147483647

390

Sample time

100

UINT

50–10000

650

Number of sampling cycles

0

UINT

654

Number of incorrect sampling cycles

0

UINT

641

Conversion cycle,

Input and synchronous state (Channel0XOK)

0

USINT

x = (input-1) * 32

For further information, see the TM5 analog I/O modules hardware manual.