General

Description

Two analog outputs ±10 V / 0...20 mA, resolution 16 bit

Analog output module 24 Vdc with 2x16 bit analog outputs (voltage ±10 Vdc / current...20 mA, differential)

Configuration Register

Register

Meaning

Default

Data type

0

Channel type for analog outputs (TM5SAO2H)

0

UINT

2

Analog output 01

±10 Vdc

INT

4

Analog output 02

±10 Vdc

INT

257

Error states analog outputs

USINT

457

SDCLifeCount

SINT

594

Validation operating mode analog output 01

0

UINT

598

Validation operating mode analog output 02

0

UINT

802

Validation timer 01, 16 bits

Off

INT

804

Validation timer 01, 32 bits

Off

DINT

810

Validation timer 02, 16 bits

Off

INT

812

Validation timer 02, 32 bits

Off

DINT

833

Disable/enable validation

0

USINT

For further information, see the TM5 analog I/O modules hardware manual.