General

Description

Four analog outputs ±10 V / 0...20 mA, resolution 12 bit

Analog output module 24 Vdc with 4x12 bit analog outputs (voltage ±10 Vdc / current 0...20 mA, differential)

Configuration Register

Register

Meaning

Default

Data type

0

Output 01

±10 Vdc

INT

2

Output 02

±10 Vdc

INT

4

Output 03

±10 Vdc

INT

6

Output 04

±10 Vdc

INT

18

Channel type for analog outputs 1-4 (TM5SAO4L)

0

USINT

For further information, see the TM5 analog I/O modules hardware manual.