Module Configuration

Description

The module has two functioning modes:

oSynchronous

oAsynchronous

Synchronous Mode

The ADC is synchronously read with the TM5 bus when:

oThe bits 0–3 of the ADC Configuration Register ConfigOutput00 are set with the value 1110 hex.

oThe ADC cycle time is≥ 1/4 the TM5 bus cycle time. For further information, refer to Analog Input Register.

oThe ADC cycle time is a multiple integer of the configured cycle time of the TM5 bus.

NOTE: AnalogInput00 is set to FF80 0000 hex if the electronic module is configured with values outside these limits.

Asynchronous Mode

When the ADC is asynchronously read with the TM5 bus, the electronic module attempts to maintain to the set ADC cycle time as closely as possible without being synchronized to the TM5 bus and the bit 2 of StatusInput00 is set to 1 (see Sercos III Module I/O Mapping Tab).

The following table describes the jitter, down time and setting time:

Characteristics

Values

Jitter

ADC cycle times <1500 μs

± 1 μs max.

ADC cycle times >1500 μs

± 4 μs max.

Down time on the TM5 bus

50 μs + (TM5 Bus cycle time/128)

Settling time (1)

150 x TM5 bus cycle time

(1)   The settling time is the time between the falling edge of the valid bit (bit 0 in the status register) and the falling edge of the ADC synchronous bit (bit 2 in the status register).