General

Description

Two analog inputs, two analog outputs, 0...20 mA, resolution 12 bit, LEDs to indicate the status

The analog mixed module 24 Vdc is equipped with two inputs and two outputs with 12-bit digital transducer resolution. The input/output signal is 0...20 mA.

oTwo analog inputs, two analog outputs 0...20 mA

oWirebreak detection at the inputs

oAdjustable digital input filters

oShort cycle time

oIdeal shield discharge on the channels

Parameterizing the Module Via PLC Configuration

Step

Action

1

Append module in the Devices tree beneath a Sercos III bus interface (TM5NS31).

2

Afterwards double-click the module in the Devices tree.

Result: The device editor is opened and the tabs TM7 Module I/O display, User-defined parameters, and Information are displayed.

Tab TM7 Module I/O Display

The input and output channels of the module are mapped to project variables that are used by the application.

Channel

Meaning

Default value

Data type

Analog input 1

Analog input 1

INT

Analog input 2

Analog input 2

INT

Analog output 3

Analog output 3

INT

Analog output 4

Analog output 4

INT

DiagIn 1

Status of the analog inputs

BYTE

Tab User-Defined Parameters

The values are set via a selection list.

The check box Symbolic values is used for switching between the numeric and the symbolic value.

Name

Meaning

Numeric/symbolic value

Default value

Data type

Input filter

Filter stages of the analog input filter

0 / off

1 / level 2

2 / level 4

3 / level 8

4 / level 16

5 / level 32

6 / level 64

7 / level 128

0 / off

BYTE

InputLimitation

Input ramp limit

16 / 16383

32 / 8191

48 / 4095

64 / 2047

80 / 1023

96 / 511112 / 255

16 / 16383

BYTE

For further information, see the TM7 analog I/O POUs hardware manual.