Four analog inputs, ±10 V, resolution 12 bit, LEDs to indicate the status
The analog output module 24 Vdc is equipped with four outputs with 12-bit digital transducer resolution. The output signal is 0...20 mA.
oFour analog outputs ±10 V
oIntegrated release relay for the initial phase
oShort cycle time
oIdeal shield discharge on the channels
Parameterizing the Module Via PLC Configuration
Step |
Action |
---|---|
1 |
Append module in the Devices tree beneath a Sercos III bus interface (TM5NS31). |
2 |
Afterwards double-click the module in the Devices tree. Result: The device editor is opened and the tabs TM7 Module I/O display, User-defined parameters, and Information are displayed. |
The input and output channels of the module are mapped to project variables that are used by the application.
Channel |
Meaning |
Default value |
Data type |
---|---|---|---|
Analog output 1 |
– |
INT |
|
Analog output 2 |
Analog output 2 |
– |
INT |
Analog output 3 |
Analog output 3 |
– |
INT |
Analog output 4 |
Analog output 4 |
– |
INT |
For further information, see the TM7 analog I/O POUs hardware manual.