General

Description

Eight digital inputs, 24 Vdc, sink, input filter 1 ms, M8 connection technology, LEDs to view the status

Digital input module 24 Vdc with eight digital inputs, 8xM8

oEight digital inputs

oFor standard sensors with M8 connection

oShort cycle times

oIntegrated short circuit proof sensor supply

Parameterizing the Module Via PLC Configuration

Step

Action

1

Append module in the Devices tree beneath a Sercos III bus interface (TM5NS31).

2

Afterwards double-click the module in the Devices tree.

Result: The device editor is opened and the tabs TM7 Module I/O display, User-defined parameters, and Information are displayed.

Tab TM7 Module I/O Display

The input and output channels of the module are mapped to project variables that are used by the application.

Channel

Meaning

Default value

Data type

Digital inputs 1–8

Digital input 00

Digital input 01

Digital input 02

Digital input 03

Digital input 04

Digital input 05

Digital input 06

Digital input 07

Digital input 08

BYTE

For further information, see the TM7 digital I/O POUs hardware manual.