General

Description

Eight digital inputs 24 Vdc, sink; four outputs 24 Vdc / 0.5 A, source

Digital I/O-module 24 Vdc with 12 digital inputs (sink, 1-wire, type 1) and four digital outputs (source, 1-wire, transistor)

Configuration Register

Register

Meaning

Default

Data type

0

Digital inputs 1–8

USINT

2

Digital outputs 1–4

USINT

18

Digital input filter

20

USINT

30

Status of digital outputs 1–4

0

For further information, see the TM5 digital I/O modules hardware manual.