This topic contains the following information:
oGeneral information on time-stamped outputs
oConfiguration of a time-stamped output
General Information on Time-Stamped Outputs
The time-stamped outputs can be handled via the I/O mapping channels of the module.
You can transmit one pulse (consisting of one rising edge and one falling edge) per cycle to the time-stamped output unit on the module.
The following I/O mapping channels manage each of the time-stamped outputs:
|
I/O mapping channel |
Meaning |
Data type |
|---|---|---|
|
EdgeGen0xEnable |
Set to 1 to enable the time-stamped output unit. Set to 0 to disable the time-stamped output unit. |
BYTE |
|
EdgeGen0xSequence |
If new time-stamped data is to be applied to the module, the sequence number must be increased. For each pulse data transmitted to the time-stamped unit, this sequence must be increased by 1. |
BYTE |
|
EdgeGen0xTimestamp |
The absolute time-stamp when the rising edge is generated. The time-stamp can be calculated with the SystemInterface function FC_GetRelativeTM5Nettime16Bit (). |
WORD |
|
EdgeGen0xOffset2 |
Relative offset in μs when the falling edge is generated. The module generates the falling edge at the absolute time EdgeGen0xTimestamp + EdgeGen0xOffset2. |
WORD |
|
EdgeGen0xEnableReadback |
Reads back the value of EdgeGen0xEnable in the time-stamped unit of the module. |
BYTE |
|
EdgeGen0xSequenceReadback |
Reads back the value of EdgeGen0xSequence in the timestamped unit of the module. This read back value shows the EdgeGen0xSequence if the timestamped unit accepted the given pulse (EdgeGen0xTimestamp + EdgeGen0xOffset2). If the EdgeGenUnit0xTimestampFifoLim is exceeded, the EdgeGen0xSequenceReadback shows the last EdgeGen0xSequence that was accepted. |
BYTE |
The user parameters of timestamped output configuration profiles provide the Edge generation cycle parameter.
This parameter defines how often the time-stamped output unit can generate pulses.
In one Edge generation cycle, only one pulse (consisting of 1 rising edge and 1 falling edge) can be generated.
To calculate a time-stamp relatively to the beginning of the last Real Time Process (RTP) cycle, the following function can be used:
FUNCTION FC_GetTM5Nettime16Bit : DINT
VAR_INPUT
i_stLogAddrTM5 : ST_LogicalAddress;
i_wRTPOffset : WORD;
END_VAR
VAR_IN_OUT
iq_wTM5Nettime : WORD;
END_VAR
The function returns
0 OK
-1 i_stLogAdrTM5 invalid
-2 Calculation not possible because the Sercos bus is not in phase 4
-3 Calculation not possible because the device is virtual
-4 I_ wRTPOffset is too low
-5 I_ wRTPOffset is too high
If the function call returns 0 (OK), the TM5 net time at [last RTP cycle] + [i_wRTPOffset] is returned in iq_wTM5Nettime.
The iq_wTM5Nettime value can then be used to configure a pulse.
If the function call returns <0, then the value of iq_wTM5Nettime is not valid.
NOTE: If i_wRTPOffset is fewer than 4 cycles or higher than 32767 μs, the time-stamp is not valid. In this case, the function returns -4 / -5.
Configuration of a Time-Stamped Output
The following graphic shows an example of how to configure the generation of a signal (one pulse configuration).
|
Data flow |
|
Task for time-stamped output handling |
|
RTP |
Real-Time Process |
|
MDT |
Master Data Telegram |
|
AT |
Acknowledged Telegram |
|
sIII RT data |
Sercos III Real-Time data |
|
BC RT data |
Bus Coupler (Sercos III bus interface, TM5NS31) Real-Time data |
|
Slice RT data |
TM5SDM8DTS Real-Time data |
NOTE: If i_wRTPOffset is fewer than 4 cycles or higher than 32767 μs, the time-stamp is not valid. In this case, the function returns -4 / -5.
The following example shows how to configure one pulse (one rising + one falling edge). The rising edge starts after 6221 μs and the falling edge starts 279 μs later.
PROGRAM SR_Example_TSO
VAR
iState : INT := STATE_INIT;
ifTM5BCIM : IF_IdentificationMandatory := 0;
ifTM5BCDeviceIdent : IF_SercosDeviceIdentification := 0;
ifTM5BCIO : IF_SercosIOExchange := 0;
diResultTimestamp : DINT := 0;
xCastOk1 : BOOL := FALSE;
xCastOk2 : BOOL := FALSE;
END_VAR
CASE iState OF
STATE_INIT:
// Configure
ifTM5BCIM := BC_TM5NS31;
iState := STATE_INIT_INTERFACES;
STATE_INIT_INTERFACES:
xCastOk1 := __QUERYINTERFACE(ifTM5BCIM, ifTM5BCDeviceIdent);
IF (FALSE=xCastOk1 OR 0=ifTM5BCDeviceIdent) THEN
iState := STATE_ERROR_INIT;
RETURN;
END_IF
xCastOk2 := __QUERYINTERFACE(ifTM5BCIM, ifTM5BCIO);
IF (FALSE=xCastOk2 OR 0=ifTM5BCIO) THEN
iState := STATE_ERROR_INIT;
RETURN;
END_IF iState := STATE_WAIT_FOR_SERCOS;
STATE_WAIT_FOR_SERCOS:
// Wait for phase 4
IF (4=Sercos_Master.State AND 1=ifTM5BCDeviceIdent.WorkingState) THEN
iState := STATE_ACTIVATE_IO;
END_IF
STATE_ACTIVATE_IO:
// Set OutputsActive
ifTM5BCIO.OutputsActiveSet := TRUE;
IF (ifTM5BCIO.OutputsActive AND 245=TSO1_ModuleOk) THEN
iState := STATE_ACTIVATE_TSO;
END_IF
STATE_ACTIVATE_TSO:
// Enable timestamp output unit
TSO1_EdgeGen01Enable := 1;
IF (1=TSO1_EdgeGen01EnableReadback) THEN
iState := STATE_CONFIGURE_PULSE;
END_IF
STATE_CONFIGURE_PULSE:
// Configure a signal:
//
// [n] [n+1]...[n+2]...[n+3]...[n+4]...[n+5]...[n+6] [n+7] [Sercos cycle]
// | | ... | ... | ... | ... | ... | |
// | +----------+ | ... | ... | ... | ... | ... | |
// | | RTP_READ | | ... | ... | ... | ... | ... | |
// | ++----------+----+ | ... | ... | ... | ... | ... | |
// | | RTP | | ... | ... | ... | ... | ... | | [RTP]
// +-----+----+----------------+ | ... | ... | ... | ... | ... | |
// | MDT | AT | | ... | ... | ... | ... | ... | | [Sercos Data]
// +-----+----+ | ... | ... | ... | ... | ... | |
// | | | | ... | ... | ... | ... | ... | |
// | | | | ... | ... | ... | ... | ... | |
// | | | | ... | ... | ... | ... | ... | [i_wTM5Nettime] |
// | | | | ... | ... | ... | ... | ... | | |
// | |[Offset2=279]
// | [i_wRTPOffset = 6221] |<----------->|
// |<----------------------------------------------------------------------> _____________
// ___________|________________________________________________________________________| |________ [Output signal]
// Configure timestamps
diResultTimestamp := FC_GetTM5Nettime16Bit(
i_stLogAddrTM5:=ifTM5BCIM.stLogicalAddress,
i_wRTPOffset:=6221,
iq_wTM5Nettime:=TSO1_EdgeGen01Timestamp);
TSO1_EdgeGen01Offset2 := 279;
// Check if timesamp is valid
IF (0 <> diResultTimestamp) THEN
iState := STATE_ERROR_TSO;
RETURN;
END_IF
// Increase sequence number
TSO1_EdgeGen01Sequence := TSO1_EdgeGen01SequenceReadback + 1;
iState := STATE_CHECK;
STATE_CHECK:
// Check if timestamp output unit accepted the timestamp configuration
IF (TSO1_EdgeGen01SequenceReadback = TSO1_EdgeGen01Sequence) THEN
IF (FALSE = TSO1_EdgeGen01Warning AND FALSE = TSO1_EdgeGen01Error) THEN
iState := STATE_DONE;
ELSE
iState := STATE_ERROR_TSO;
END_IF
END_IF
STATE_DONE:
;
STATE_ERROR_INIT:
;
STATE_ERROR_TSO:
;
END_CASE
The internal time-stamp buffer can handle up to 12 (EdgeGenUnit0xTimestamp-FifoLim) pulse configurations.
Verify that the pulse configurations (each one with time-stamp and offset) are transferred in ascending order.
If the time-stamp is not valid, that is, if the time-stamp was in the past, this is detected and can be read in the EdgeGen0xError bit of the ErrorState_2 byte.
The ErrorState_2 byte provides an EdgeGen0xError bit for each output.
If one time-stamp is not valid, the output is stopped.
You can only restart the output by the following procedure:
1.Set EdgeGen0xEnable to 0.
2.Acknowledge the detected error with QuitEdgeGen0xError (in the ErrorQuit_2 byte).
3.Set EdgeGen0xEnable to 1 again.