Two digital outputs, 100...240 Vac, 50 / 60 Hz / 1 A
Digital output module 100...240 Vac with two digital outputs (source, 2-wires or 3-wires, triac)
Register |
Meaning |
Default |
Data type |
---|---|---|---|
2 |
– |
USINT |
|
4 |
Analog output state 1 |
|
USINT |
6 |
Analog output state 2 |
|
USINT |
28 |
0 |
USINT |
|
30 |
|
USINT |
For further information, see the TM5 digital I/O modules hardware manual.