General

Description

Bus transmitter, supply feed 24 Vdc, X67 supply

Transmitter module 24 Vdc for data transmission on the TM5 data bus with IP67 power supply 6 W

Configuration Register

Register

Meaning

Default

Data type

0

Module status

USINT

2

TM7 bus supply current

USINT

4

TM7 bus supply voltage

USINT

For further information, see the TM5 Receiver and Transmitter Modules Hardware guide.