User Parameter

General

The change over between numerical and symbolical value takes place via the check box Symbolic values.

NOTE: Modifications of parameter CentralControl_DigitalOutput_xx only become effective after a restart of the controller or after the Sercos phase run-up.

Parameter

Meaning

Value symbolical (numerical)

Default value

Data type

MaxSwitchFrequency_01

Maximum switch frequency of output channel 01.

1 Hz/10 Hz/100 Hz/1000 Hz (0/1/2/3)

1 Hz (0)

BYTE

MaxSwitchFrequency_02

Maximum switch frequency of output channel 02.

1 Hz/10 Hz/100 Hz/1000 Hz (0/6/32/48)

1 Hz (0)

BYTE

CentralControl_DigitalOutput_01

Specifies how the output channel can be addressed by the application.

Central

The output channel can be addressed directly by the application. The signal 'DigitalOutput_01' is available in I/O mapping.

Direct

The output channel cannot be addressed directly by the application. The signal 'DigitalOutput_01' is not available in I/O mapping. Addressing the output channel by the application is only possible via the communication channels from application logic controller to the Safety Logic Controller.

Central/Direct (0/1)

Central (0)

BYTE

CentralControl_DigitalOutput_ 02

Specifies how the output channel can be addressed by the application.

Central

The output channel can be addressed directly by the application. The signal 'DigitalOutput_02' is available in I/O mapping.

Direct

The output channel cannot be addressed directly by the application. The signal 'DigitalOutput_02' is not available in I/O mapping. Addressing the output channel by the application is only possible via the communication channels from application logic controller to the Safety Logic Controller.

Central/Direct (0/2)

Central (0)

BYTE