Type |
EF |
Devices supporting the parameter |
PacDrive LMC x00C, PacDrive LMC x01C BT-4/DIO1 and BT-4/DIO1 TP |
Traceable |
yes test |
Displays the bit field for enabling the diagnosis message "Wiring errors" (error code 8788 "Wiring error") with ext. diagnosis message "Overload" or "Openload". Each bit is assigned to an output corresponding to the bit number.
Bit |
Meaning |
---|---|
0 |
The output is not monitored. |
1 |
Controllers PacDrive LMC Pro, PacDrive LMC Eco. The output is monitored and a diagnostic message is issued if monitoring with the parameters OpenloadDiagMsk or OverloadDiagMsk is also enabled. |
Assigning bits to outputs DiagMask PacDrive LMC x00C
Parameter bit number |
Bit 15 |
Bit 14 |
Bit 13 |
Bit 12 |
Bit 11 |
Bit 10 |
Bit 9 |
Bit 8 |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
Digital output (1) |
DQ_15 |
DQ_14 |
DQ_13 |
DQ_12 |
DQ_11 |
DQ_10 |
DQ_9 |
DQ_8 |
DQ_7 |
DQ_6 |
DQ_5 |
DQ_4 |
DQ_3 |
DQ_2 |
DQ_1 |
DQ_0 |
1. Affected parameter: EnableDiagMsg |
Assigning bits to outputs DiagMask PacDrive LMC x01C
Parameter bit number |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
Digital output (1) |
DQ_WD |
DQ_6 |
DQ_5 |
DQ_4 |
DQ_3 |
DQ_2 |
DQ_1 |
DQ_0 |
1. Affected parameter: EnableDiagMsg |