Type |
EF |
Offline editable |
Yes |
Devices supporting the parameter |
PacDrive LMC x00C, PacDrive LMC x01C |
Traceable: |
Yes |
Is used to enter the bit field for activating the diagnostic message 8788 Wiring error detected with ext. diagnostic message Openload for field outputs.
Each bit is assigned to an output corresponding to the bit number. The n bits in the parameter OpenloadDiagMsk are assigned to the bit in the parameter OpenloadDiagMsg in the n outputs. Modifications in the parameter OpenloadDiagMsk are automatically taken over by the corresponding outputs in the parameter OpenloadDiagMsg and the opposite way. The last modification is active. Also see parameter OverloadDiagMsk.
Bit |
Meaning |
---|---|
0 |
The output is not monitored. |
1 |
The output is monitored and the diagnostic message is sent if monitoring with the DiagMask parameter is also activated. |
NOTE: By a not connected output with activated monitoring the diagnostic message 8788 Wiring error (Openload) is sent immediately.
Assigning bits to output OpenloadDiagMsk PacDrive LMC x00C
Parameter bit number |
Bit 15 |
Bit 14 |
Bit 13 |
Bit 12 |
Bit 11 |
Bit 10 |
Bit 9 |
Bit 8 |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
Digital output (1) |
DQ_15 |
DQ_14 |
DQ_13 |
DQ_12 |
DQ_11 |
DQ_10 |
DQ_9 |
DQ_8 |
DQ_7 |
DQ_6 |
DQ_5 |
DQ_4 |
DQ_3 |
DQ_2 |
DQ_1 |
DQ_0 |
1. Affected parameter: OpenloadDiagMsg |
Assigning bits to output OpenloadDiagMsk PacDrive LMC x01C
Parameter bit number |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
Digital output (1) |
DQ_WD |
DQ_6 |
DQ_5 |
DQ_4 |
DQ_3 |
DQ_2 |
DQ_1 |
DQ_0 |
1. Affected parameter: OpenloadDiagMsg |