Type |
AF |
Devices supporting the parameter |
PacDrive LMC x00C, Analog input |
Traceable |
No |
The input can be connected as a voltage input or a current input.
Voltage input
Value = 0 -> -10 V
Value = 4095 -> +10 V
Current input
Value = 0 -> -20 mA
Value = 4095 -> +20 mA
NOTE: Please also refer to the chapter on electrical connections in the PacDrive controller operating instructions.
NOTE: The analog inputs only provide valid values in SERCOS phase 4.