NOTE: To compensate for dead time, a constant velocity is required for the duration of the compensation time.
Dead time compensation can be explained best with a few examples.
Synchronous Run: Axis Follows Master Encoder
Example of synchronous run of an axis to a master encoder
Values of the delay parameters with a Sercos Cycle Time of 1 ms
|
Object |
Parameter |
Type |
Value [ms] |
Reasoning |
|---|---|---|---|---|
|
LEnc2 |
Delay |
EF |
-Axis_Sync.ShaftRefDelay |
Compensation of the "Sercos distance". |
|
Axis_Sync2 |
ShaftDelay |
AD |
0.46994 ms(1) |
Dead time of the "Sercos distance" for the actual position. |
|
Axis_Sync2 |
ShaftRefDelay |
AD |
-3.90506 ms(1) |
Dead time of the "Sercos distance" for the target position. |
|
1. Example value |
||||
NOTE: The parameters ShaftDelay and ShaftRefDelay indicate the current dead time in the system. These, among other things, depend on the number of Sercos members and the cable length.
PositionWithoutDelay is used to maintain the position of the master encoder shaft at a marker (TouchProbe event).
FC_TPEdge(TPld:=IM_0.LogAdr, DevId:=LEnc1.LogAdr, ParType:=6, (*PositionWithoutDelay*) PoaEdge:=TRUE, LowLimit:=IrLowLimit, HighLimit:=IrHighLimit);
ShaftMechPosition is used to maintain the position of the shaft of the "subsequent" axis at a marker (TouchProbe event).
FC_TPEdge(TPId:=IM_1.LogAdr, DevId:= Axis_Sync.LogAdr, ParType:= 4, (* ShaftMechPosition *) PosEdge:= TRUE, LowLimit:= lrLowLimit, HighLimit:= lrHighLimit);
Synchronous Run: Axis Follows Virtual Axis That Follows a Master Encoder
Example of a synchronous run of an axis to a virtual axis that follows a master encoder
Values of the delay parameters with a Sercos CycleTime of 1 ms
|
Object |
Parameter |
Type |
Value [ms] |
Reasoning |
|---|---|---|---|---|
|
LEnc1 |
Delay |
EFC |
-Axis_Sync.ShaftRefDelay |
Compensation of the "Sercos distance". |
|
Axis_Sync |
ShaftDelay |
AD |
0.46994 ms (1) |
Dead time of the "Sercos distance" for the actual position. |
|
Axis_Sync |
ShaftRefDelay |
AD |
-3.90506 ms (1) |
Dead time of the "Sercos distance" for the target values. |
|
1. Example value |
||||
NOTE: The Parameters ShaftDelay and ShaftRefDelay indicate the current dead times in the system. These, among other things, depend on the number of Sercos members and the cable length.
PositionWithoutDelay is used to maintain the position of the master encoder shaft at a marker (TouchProbe event).
FC_TPEdge(TPIId:=IM_=.LogADR,DevId:= Axis_Sync.LogAdr, ParType:=6, (*PositionWithoutDelay*) PosEdge:= TRUE, LowLimit:=IrLowLomit, HighLimit:= IrHighLimit)
ShaftMechPosition is used to maintain the position of the “subsequent” axis at a marker (TouchProbe event).
FC_TPEdge(TPId:=IM_1.LogAdr, DevId:= Axis_Sync.LogAdr, ParType:=4, (*ShaftMechPosition*) PosEdge:= TRUE, LowLimit:=IrLowLimit, HighLimit:= IrHighLimit);
Synchronous Run: Axis Follows Virtual Axis That Follows a Master Encoder
Example of a synchronous run of an axis to a virtual axis that follows a master encoder
Values of the delay parameters with a Sercos CycleTime of 1 ms
|
Object |
Parameter |
Type |
Value [ms] |
Reasoning |
|---|---|---|---|---|
|
LEnc1 |
Delay |
EFC |
-Axis_Sync.ShaftRefDelay |
Compensation of the "Sercos distance". |
|
Axis_Sync |
ShaftDelay |
AD |
0 ms |
0,since axis is virtual. |
|
Axis_Sync |
ShaftRefDelay |
AD |
0 ms |
0,since axis is virtual. |
|
LEnc2 |
Delay |
EFC |
-Axis_Sync2.ShaftRefDelay |
Compensation of the "Sercos distance". |
|
AxisSync2 |
ShaftDelay |
AD |
0.46994 ms (1) |
Dead time of the "Sercos distance" for the actual position. |
|
Axis_Sync2 |
ShaftRefDelay |
AD |
-3.90506 ms(1) |
Dead time of the "Sercos distance" for the target values. |
|
1. Example value |
||||
NOTE: The parameters ShaftDelay and ShaftRefDelay indicate the current dead times in the system. These, among other things, depend on the number of Sercos members in the cable length.
Synchronous Run: Axis Follows Axis That Follows a Master Encoder
Values of the delay parameters with a Sercos CycleTime of 1 ms
|
Object |
Parameter |
Type |
Value [ms] |
Reasoning |
|---|---|---|---|---|
|
LEnc1 |
Delay |
EFC |
-Axis_Sync.ShaftRefDelay |
Compensation of the "Sercos distance". |
|
Axis_Sync |
ShaftDelay |
AD |
0.41975 ms (1) |
Dead time of the "Sercos distance" for the actual position. |
|
Axis_Sync |
ShaftRefDelay |
AD |
-3.230250 ms (1) |
Dead time of the "Sercos distance" for the target values. |
|
LEnc2 |
Delay |
EFC |
|
0, since "Sercos distance" is already compensated for in LEnc1 and Axis_Sync is a real axis. |
|
Axis_Sync2 |
ShaftDelay |
AD |
0.41975 ms (1) |
Dead time of the "Sercos distance" for the actual position. |
|
Axis_Sync2 |
ShaftRefDelay |
AD |
-3.230250 ms (1) |
Dead time of the "Sercos distance" for the target values. |
|
1. Example value |
||||
NOTE: The parameters ShaftDelay and ShaftRefDelay indicate the current dead times in the system. These, among other things, depend on the number of Sercos members and the cable length.