Type |
AF |
Devices supporting the parameter |
PacDrive LMC x00C, PacDrive LMC x01C |
Traceable |
No |
Displays the values of inputs 0 to 7. Each bit is assigned to an input corresponding to the bit number.
Assigning bits to inputs Bit0_7
Parameter bit number |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
Digital input(1) |
DI_7 |
DI_6 |
DI_5 |
DI_4 |
DI_3 |
DI_2 |
DI_1 |
DI_0 |
1. affected parameter: Value |
Bit0_7 = 2#10000001
The value of the inputs 0 and 7 is "H / TRUE"; inputs 1 to 6 are "L / FALSE"