Type |
AF |
Devices supporting the parameter |
PacDrive LMC x00C |
Traceable |
No |
Displays the values of inputs 8 to 15. Each bit is assigned to an input corresponding to the bit number.
Assigning bits to inputs Bit8_15
Parameter bit number |
Bit 15 |
Bit 14 |
Bit 13 |
Bit 12 |
Bit 11 |
Bit 10 |
Bit 9 |
Bit 8 |
Digital input(1) |
DI_15 |
DI_14 |
DI_13 |
DI_12 |
DI_11 |
DI_10 |
DI_9 |
DI_8 |
1. affected parameter: Value |
Bit8_15 = 2#1000
The value of the inputs 11 is "H / TRUE;" inputs 8 to 10 and 12 to 15 are "L / FALSE".