Type |
AF |
Devices supporting the parameter |
PacDrive LMC x00C |
Traceable |
No |
Displays the values of inputs 0 to 23. Each bit is assigned to an input corresponding to the bit number.
Assigning bits to inputs Bit0_23
Parameter bit number |
Bit 11 |
Bit 10 |
Bit 9 |
Bit 8 |
Bit 7 |
Bit 6 |
Bit 5 |
Bit 4 |
Bit 3 |
Bit 2 |
Bit 1 |
Bit 0 |
Digital input(1) |
DI_11 |
DI_10 |
DI_9 |
DI_8 |
DI_7 |
DI_6 |
DI_5 |
DI_4 |
DI_3 |
DI_2 |
DI_1 |
DI_0 |
1. affected parameter: Value |
Parameter bit number |
Bit 23 |
Bit 22 |
Bit 21 |
Bit 20 |
Bit 19 |
Bit 18 |
Bit 17 |
Bit 16 |
Bit 15 |
Bit 14 |
Bit 13 |
Bit 12 |
Digital input(1) |
FL_3 |
FL_2 |
FL_1 |
FL_0 |
DI_19 |
DI_18 |
DI_17 |
DI_16 |
DI_15 |
DI_14 |
DI_13 |
DI_12 |
1. affected parameter: Value |
Bit0_23 = 2#101000000000100010000001
The value of the inputs 0, 7, 11, 21 and 23 is "H / TRUE"; inputs 1 to 6, 8 to 10, 12 to 20 and 22 are "L / FALSE"