IPAddressRangeDynamic

General

Type

AF

Devices supporting the parameter

PacDrive LMC x00C,

PacDrive LMC x01C

Traceable

No

Functional Description

This parameter displays the address range for automatic IP configurations.

Value

Data type

Meaning

172.20.0.2-172.20.3.240 (default)

STRING(31)

This parameter indicates which address range is used for the automatic distribution of IP addresses.

This parameter is calculated automatically.

Access type: read

NOTE: For addressing additional devices (for example, laptops), 14 addresses are reserved at the end of the available address range. (172.20.3.241-172.20.3.254). In the example configuration, in section Allocation of the IP addresses the addresses 172.20.3.241-172.20.3.254 are reserved.