Enable

General

Type

EF

Devices supporting the parameter

Encoder network (Synchronization encoder output)

Traceable

Yes

Functional Description

Enables or disables the Synchronization encoder input.

Value

Data type

Meaning

off / 0

BOOL

The Synchronization encoder output is disabled. If the Synchronization encoder input is set from "on / 1" to "off / 0" while the encoder network is active, the value in the parameter State of the Synchronization slave will change from "active / 5" to "synchronized / 3".

on / 1

BOOL

The Synchronization encoder input is enabled. Since all the controllers in the encoder network must be running synchronously and error-free for the encoder signals to be distributed, the parameter encoder input is shown in the parameter State. If the value in the parameter State is "5 / active", encoder data are received correctly.