MaxSpeed

General

Type

AK

Devices supporting the parameter

Lexium LXM52 Drive,

Lexium LXM62 Drive,

Lexium ILM62 Drive Module

Traceable

Yes

Functional Description

Is used to display the maximum motor rotational speed in RPM (revolutions per minute). The value of MaxSpeed depends on the used motor type and encoder. The definition to determine the value of the MaxSpeed is the minimum of

o90 % of the maximum permitted motor rotational speed

o90 % of the maximum permitted encoder rotational speed

othe rotational speed, which theoretically can be reached at a bus voltage of 780 Vdc because of the EMC of the motor.

oIn V/f control mode for asynchronous motors, the controlled output frequency is limited to 599 Hz. The outcome of this is a limitation of the MaxSpeed, which is calculated as follows: MaxSpeed = 599 Hz * 60 / number of pole pairs.

By default the parameter MaxVel contains the velocity value of the rated speed (by UserMaxVel = 0).

A shutdown because the limit speed is exceeded takes place at 111.1 % of MaxVel.

If a motor has MaxSpeed < NominalSpeed (for example, because of a too low encoder rotational speed), then the motor cannot be operated with the rated speed. In this case, the default value of MaxVel [units/seconds] is the velocity of MaxSpeed [RPM].

NOTE:  If the rated speed is exceeded, then the motor picks up less current by increasing rotational speed. The amplitude of the current depends on the momentary voltage in the DC bus. The current is reduced until a further increasing of the speed is not possible anymore. Depending on the EMC of the used motor, it is possible that MaxSpeedLinear cannot be reached (the typical DC bus voltage on a 3-phase 400 V network is 560 V, for MaxSpeedLinear up to 780 V are assumed). Provide that in the requested operating case of a machine enough current can be driven (see Drive sizing with Motion Builder).

NOTE: The parameter value is transferred from the slave to the master via the parameter channel of the Sercos by every access. Typically, this takes about 10 ms. By a high capacity of the parameter channel, times up to 1 s can occur. If the Sercos bus is in phase 0 or 1, then a standard value is indicated here. If the Sercos bus is in phase 3 or 4, then the parameter value is transferred and indicated. In the Sercos phase 2, the parameter can be read through the application.