ElectricalEnergyDrive

General

Type

AS

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module

Traceable

No

Version

Valid as of V1.34.X.X

Functional Description

Shows the supplied electrical energy that was fed into the DC bus by the drive in kWh.

The parameter has the data type LREAL. The standard value is zero.

The standard value is displayed if the axis is virtual or the parameter was not yet read by the drive. The parameter can only be read if the Sercos bus is at least in phase 2.

Exception: If a controller firmware V1.34.X.X or higher and at the same time a drives firmware V1.31.X.X to V1.33.X.X is installed, then the parameter shows the value 0.

The power of the drive is determined in every millisecond. The power is averaged over 1 s. The electrical energy of the drive then results from integrating the power over the duration 1 s.

The supplied power (motor-driven operation and stray power) has a positive and the fed back power (generative operation) a negative preceding sign. This means, in motor operation and stray power the energy increases and in generative operation the energy decreases.

NOTE:  The energy values are saved regularly. The calculation of the energy values is also continued after switching the device on and off until you stop the energy measurement independently (see EnergyMeasurementEnableSet). Otherwise, the energy values are not reset to zero after restarting of the device, but will be continued to be measured.

NOTE: The parameter value is transferred from the slave to the master via the parameter channel of the Sercos by every access. Typically, this takes about 10 ms. By a high capacity of the parameter channel, times up to 1 s can occur. If the Sercos bus is in phase 0 or 1, then a standard value is indicated here. If the Sercos bus is in phase 3 or 4, then the parameter value is transferred and indicated. In the Sercos phase 2, the parameter can be read through the application.