MechRefVelocity

General

Type

AF

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module,

Sercos Drive

Traceable

Yes

Functional Description

MechRefVelocity shows the reference velocity, which is calculated by deduction from the reference position MechRefPosition, in units per second. It is indicated on the drive shaft (gear box output side). The YOffsetVelocity from the Y offset generator is included (see Reference and Actual Values).

Coordinate displacement with SetPos (FC_SetposDual(), FC_SetposGroup(), FC_SetposSingle()) does not affect this parameter. The parameter Direction must be taken into account when interpreting MechRefVelocity. The value of MechRefVelocity is calculated once per Sercos cycle (CycleTime).

As ShaftRefDelay is negative and as there is a dead time due to the deduction, the following is defined:

RefVelDelay = -ShaftRefDelay - (CycleTime/2)

Relative to the reference velocity for the drive shaft, the MechRefVelocity is accelerated by the time RefVelDelay. Thus, a reference velocity including YOffsetVelocity is indicated for the drive shaft after the time RefVelDelay.

NOTE:  If ControllerEnable is disabled, the value of MechPosition is cyclically copied to MechRefPosition. Thus, the drive is automatically synchronized to the position for the next release. MechRefVelocity is calculated from this path of positions. If ControllerEnable is switched off while the drive is still in motion, then a jump occurs in the MechRefPosition. When calculating MechRefVelocity from MechRefPosition, this jump is not hidden. For this reason, the deduction causes a peak in MechRefVelocity. The drive does not react to this peak as it no longer follows the reference values when ControllerEnable is disabled.