OperationalHours

General

Type

AS

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module,

Lexium LXM62 Power Supply,

Sercos I/O

Traceable

No

Functional Description

Displays the total operating hours of the device. If the device in the Devices tree is virtual (non-real), then the parameter value is 0.

NOTE: The parameter is currently not supported by the Safety Logic Controller and the bus interface.

NOTE: The parameter value is transferred from the slave to the master via the parameter channel of the Sercos by every access. Typically, this takes about 10 ms. By a high capacity of the parameter channel, times up to 1 s can occur. If the Sercos bus is in phase 0 or 1, then a standard value is indicated here. If the Sercos bus is in phase 3 or 4, then the parameter value is transferred and indicated. In the Sercos phase 2, the parameter can be read through the application.