Subnetmask

General

Type

EF

Offline editable

Yes

Devices supporting the parameter

Lexium LXM52 Drive, Lexium LXM52 Linear Drive,

Lexium LXM62 Drive, Lexium LXM62 Linear Drive,

Lexium ILM62 Drive Module,

Lexium LXM62 Power Supply,

Sercos I/O,

TM5CSLCx00FS,

Bus Interface TM5NS31,

C2C Slave,

Logic Motion Controller Device

Traceable

No

Functional Description

With this parameter, you can define the subnet mask of the slave device.

Value

Data type

Meaning

255.255.252.0 (default)

STRING(15)

Subnet mask of the slave device

Can only be set if IPConfigMode = manual IP addressing (software) / 2.

Access type: read/write

oWhile the value for this parameter is being entered, the parameter is verified for the following:

oProper format [a1]. [a2]. [a3]. [a4]

oThe subnet mask consists of two parts from a binary point of view: [t1][t2], with [t1] consisting of binary 1 s and [t2] of binary 0 s (for example, 255.255.245.0 is not permitted since the third digit (245) is 1111 0101 in binary code that means that the first 0 on the left is followed by more 1 s).

oThe entered value is not 255.255.255.255.

oDuring the setting of the configuration, the parameter is verified for the following:

oFor double drives: The specified value is the same for both drives (only verified if IPConfigMode for both drives = manual IP addressing (software) /2).

Also see diagnostic message 8967 NRT IP parameter device different.