MC_Stop

Functional Description

This function block stops the ongoing movement. No other movements can be started as long as this function block is active. See MC_Halt for a stop that can be aborted.

The function block MC_Stop triggers a stop of the drive. The stop is performed with the values of the inputs Deceleration and Jerk. No parameters of the drive are used. When this function block is executed, the axis transitions to the PLCopen operating state Stopping and remains in this operating state as long as the input Execute is TRUE. As long as the axis is in this operating state, no other function block can be executed.

After successful completion of the function block, the axis transitions to the operating state StandStill.

Library Name and Namespace

Library name: PLCopen MC part 1

Namespace: PLCO

Graphical Representation

G-SE-0068828.1.gif-high.gif

 

 

Inputs

Input

Data type

Description

Axis

Axis_Ref

Reference to the axis for which the function block is to be executed.

Execute

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

A rising edge of the input Execute starts the function block. The function block continues execution and the output Busy is set to TRUE.

This function block can be restarted while it is executed. The target values are overwritten by the new values at the point in time the rising edge occurs.

Deceleration

LREAL

Value range: Any positive LREAL value

Default value: 0

Deceleration in user-defined units.

Jerk

LREAL

Value range: Any positive LREAL value and zero

oPositive values: Jerk limit (in units/s3) (maximum jerk with which the acceleration is modified).

oZero: Jerk limit disabled. The acceleration instantaneously jumps from zero to maximum acceleration (infinite jerk).

Default value: 0

Outputs

Output

Data type

Description

Done

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

oFALSE: Execution has not been finished, or an error has been detected.

oTRUE: Execution terminated without an error detected.

Busy

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

oFALSE: Function block is not being executed.

oTRUE: Function block is being executed.

CommandAborted

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

oFALSE: Execution has not been aborted.

oTRUE: Execution has been aborted by another function block.

Error

BOOL

Value range: FALSE, TRUE.

Default value: FALSE.

oFALSE: Function block is being executed, no error has been detected during execution.

oTRUE: An error has been detected in the execution of the function block.

ErrorID

ET_Result

This enumeration provides diagnostics information.

Notes

As long as the input Execute is TRUE, no other function block except for MC_Power can be started.

If an attempt is made to start a second function block MC_Stop while another function block MC_Stop is running, the output Error of the second MC_Stop is set to TRUE and the axis continues to decelerate with the settings of the first MC_Stop.

Possible Values of ET_Result

ErrorId

Cause

Corrective

AxisInErrorStop

Function block cannot be executed because an axis error has been detected and the axis is in operating state ErrorStop.

Verify that the axis is not in the operating state ErrorStop when attempting to start a new function block.

AxisInvalid

No axis is specified for the input Axis or specified axis does not support the required function.

For MC_Touchprobe and MC_AbortTrigger: Specified axis does not support capture.

Connect the axis for which the function block is to be executed to the input Axis.

For MC_Touchprobe and MC_AbortTrigger: Use an axis that supports capture.

AxisIsDisabled

Function block cannot be executed because the axis is the operating state Disabled.

Verify that the axis is not in the operating state Disabled when attempting to start a new function block.

AxisIsStopping

Function block cannot be executed because an MC_Stop function block is active and the axis is in the operating state Stopping.

Verify that the axis is not in the operating state Stopping when attempting to start a new function block.

DecelerationOutOfRange

The value at the input Deceleration is less than or equal to zero.

Supply a positive value (greater than zero) at the input Deceleration.

IfMotionCommandNotSupported

The connected axis does not support all of the required functions.

Verify that the connected axis implements the IF_MotionCommand interface of the MotionInterface library.

JerkOutOfRange

The value at the input Jerk is less than zero.

Use a positive value or zero at the input Jerk.

NoBusCommunication

The fieldbus is not in the state Operational (Sercos: phase 4).

Verify that the fieldbus is in the state Operational (Sercos: phase 4) at the rising edge of the input Execute and during the execution.

Ok

Status message

-

OutOfMemory

Insufficient memory for movement command.

Reduce the memory required by your application.

UnexpectedReturnValue

Indeterminable return value from system.

Contact your Schneider Electric representative.

Additional Information

PLCopen State Diagram