Type: |
Enumeration |
Available as of: |
V1.0.1.0 |
This enumeration represents the list of possible machine states as defined in ANSI/ISA TR88.00.02-2015.
NOTE: For a detailed description of each of the individual states, refer to the 2015 revision of the standard ANSI/ISA TR88.00.02-2015.
Name |
Data type |
Value |
Description |
---|---|---|---|
DINT |
0 |
No state is defined. |
|
DINT |
1 |
Acting state Clearing |
|
DINT |
2 |
Wait state Stopped |
|
DINT |
3 |
Acting state Starting |
|
DINT |
4 |
Wait state Idle |
|
DINT |
5 |
Wait state Suspended |
|
DINT |
6 |
Acting state Execute |
|
DINT |
7 |
Acting state Stopping |
|
DINT |
8 |
Acting state Aborting |
|
DINT |
9 |
Wait state Aborted |
|
DINT |
10 |
Acting state Holding |
|
DINT |
11 |
Wait state Held |
|
DINT |
12 |
Acting state Un-Holding |
|
DINT |
13 |
Acting state Suspending |
|
DINT |
14 |
Acting state Un-Suspending |
|
DINT |
15 |
Acting state Resetting |
|
DINT |
16 |
Acting state Completing |
|
DINT |
17 |
Wait state Complete |
|
NOTE: The contents of any given state is subject to your application. |
oFB_ModeManager
oFB_VisController
o i_diStateCurrent of FC_CheckCmd
oStateCurrent of ST_Status
oStateRequested of ST_Status