Main Menu

Main Tab

When you enter the BIOS during startup, the Rack iPC Main BIOS setup menu appears:

G-SE-0032047.1.gif-high.gif

 

 

This screen, like all the BIOS screens, is divided into three frames:

oLeft

This frame displays the options available on the screen.

oUpper right

This frame gives a description of the user selected option.

oLower right

This frame displays how to move to other screens and the screen edit commands.

This table shows the Main menu options that can be set by you:

BIOS setting

Description

Compliancy

Optimized: UEFI 2.3; PI 1.2

Universal: UEFI 2.3; PI 1.2

Performance: UEFI 2.3

Project Version

Optimized: Schneider W582XK04

Universal: Schneider W582XJ05

Performance: Schneider S782XF05

Total Memory

Optimized: 2048 MB (DDR3)

Universal: 4096 MB (DDR3)

Performance: 4096 MB (DDR3)

System Time

This is the current time setting. The time must be entered in HH:MM:SS format. The time is maintained by the battery (CMOS battery) when the unit is turned off.

System Date

This is the current date setting. The date must be entered in MM/DD/YY format. The time is maintained by the battery (CMOS battery) when the unit is turned off.

NOTE: The grayed-out options on all BIOS screens cannot be configured. The blue options can be configured by you.