Certifications and Standards

Agency Certifications

Schneider Electric submitted this product for independent testing and qualification by third-party agencies. These agencies have certified this product as meeting the following standards.

oUnderwriters laboratories Inc., UL 60950-1, 2nd edition, and CSA C22.2 N°60950-1-07, information technology equipment.

Schneider Electric is in the process of certifying compliance with the following standards.

oEAC Eurasian conformity. Refer to product markings.

oCCC China compulsory product certification. Refer to product markings.

For detailed information, contact your local distributor and see the catalog and markings on the product.

Compliance Standards

Schneider Electric tested this product for compliance with the following compulsory standards.

United States:

oFederal communications commission, FCC Part 15

Europe: CE

oDirective 2006/95/EC (Low voltage)

oDirective 2004/108/EC (EMC)

oEMI: EN55011 (Group 1, Class A), EN 61000-6-4

oInformation technology equipment: EN 60950-1

oEMS: EN 61000-6-2

Qualification Standards

Schneider Electric voluntarily tested this product to additional standards. The additional tests performed, and the standards under which the tests were conducted, are identified in environmental characteristics.

Hazardous Substances

This product is compliant with:

oWEEE, Directive 2012/19/EU

oRoHS, Directive 2011/65/EU

oRoHS China, Standard SJ/T 11363-2006

oREACh regulation EC 1907/2006

NOTE: Documentation about sustainable development is available on Schneider Electric website (Product environmental profile and end of life instruction, RoHS and REACh certificates).

End of Life (WEEE)

The product contains electronic boards. It must be disposed of in specific treatment channels. The product contains cells and/or storage batteries which must be collected and processed separately, when they have run out and at the end of product life.

Refer to the section maintenance to extract cells and batteries from the product. These batteries do not contain a weight percentage of heavy metals over the threshold notified by European Directive 2006/66/EC.