Configuration of the Comparison on a Main Type
Step |
Action |
---|---|
1 |
In the Devices tree, double-click Embedded Functions > HSC. |
2 |
Set the mode to Main in the HSC0• > Type > Value drop down menu. |
3 |
Enable the Thresholds by selecting the One-shot, Modulo-loop, or Free-large value in the Parameters > Mode > Value drop down menu. |
4 |
Enable Threshhold 0 and Threshhold 1 in their Value drop down menus. |
5 |
Provide the threshold values. Follow these rules to configure the threshold values: oFor the One-shot mode: 0 < Threshold 0 Value < Threshold 1 Value < (Preset - 1) oFor the Modulo-Loop mode: 0 < Threshold 0 Value < Threshold 1 Value < (Modulo - 1) oFor the Free-large mode: 0 < Threshold 0 Value < Threshold 1 Value The threshold values are not restricted by the Preset value for Free-large mode. |
6 |
Optionally, provide an event condition. |
7 |
Optionally, configure the Reflex Outputs behavior: oReflex Output 0: Counting Up – Reflex Output x is TRUE when value < TH0 (reset when value = TH0). Counting Down – Reflex Output x is TRUE when value ≤TH0 (set when value = TH0). oReflex Output 0: Counting Up – Reflex Output x is TRUE when TH0 ≤ value < TH1 (set when value= TH0 and reset when value = TH1). Counting Down – Reflex Output x is TRUE when TH0 < value ≤ TH1 (set when value = TH1 and reset when value = TH0). oReflex Output 0: Counting Up – Reflex Output x is TRUE when value ≥TH1 (set when value = TH1). Counting Down – Reflex Output x is TRUE when value > TH1 (reset when value =TH1). oReflex Output 1: Counting Up – Reflex Output x is TRUE when value < TH0 (reset when value = TH0). Counting Down – Reflex Output x is TRUE when value ≤TH0 (set when value = TH0). oReflex Output 1: Counting Up – Reflex Output x is TRUE when TH0 ≤ value < TH1 (set when value= TH0 and reset when value = TH1). Counting Down – Reflex Output x is TRUE when TH0 < value ≤ TH1 (set when value = TH1 and reset when value = TH0). oReflex Output 1: Counting Up – Reflex Output x is TRUE when value ≥TH1 (set when value = TH1). Counting Down – Reflex Output x is TRUE when value > TH1 (reset when value =TH1). |