Configuration of the Main Type in Frequency Meter Mode

Configuration Procedure

Step

Action

1

In the Devices tree, double-click Embedded Functions > HSC.

2

Select value Main in the HSC0• > Type field.

3

The instance of the Main type is created, you can rename it from the Variable field.

4

Set the mode to Frequency meter from the HSC0• > Parameters > Mode drop down menu.

5

Set the time base value from Parameters > Time drop down menu.

6

Set the anti-bounce filter value from the HSC0• > Clock Inputs > A Filter drop down menu.

IO Summary

Click the IO Summarize... button to display the input and output assignments.

G-SE-0022649.1.gif-high.gif

 

 

Refer to the hardware guide for wiring details.

Programmable Filter

The filtering value on the Main type input determines the counter maximum frequency as shown in the table:

Input

Filter value

Maximum counter frequency

A

4 µs

50 kHz

40 µs

14.5 kHz