Certifications and Standards

Introduction

Schneider Electric submitted this product to certification by third-party agencies. These agencies have certified this product as meeting the following standards.

For detailed information, contact your local distributor or see the catalog and marking on the product.

Agency Certifications for HMISCU Unit

HMISCU unit is certified by the Underwriters Laboratory according to:

oUL 508 and CSA C22.2 n° 142 for Industrial Control Equipment

oANSI/ISA 12.12.01 and CSA C22.2 n° 213 for Electrical Equipment for Use in Class I, Division 2 Hazardous Locations

For detailed information, contact your local distributor or see the catalog & marking on the product.

Conditions of Acceptability and Handling Cautions for HMISCU Unit

The HMISCU unit is suitable for use in hazardous locations in accordance with Class I, Division 2 standards. All relevant local, state, and regional codes must be followed.

CE Markings

This product conforms to the necessary requirements of the following Directives for applying the CE label:

o2006/95/EC Low Voltage Directive

o2004/108/EC EMC Directive

This conformity is based on compliance with EN/IEC61131-2.

Hazardous Substances

HMISCU unit is designed for compliance with:

oWEEE, Directive 2012/19/EU

oRoHS, Directives 2011/65/EC

oRoHS China, Standard SJ/T 11363-2006

oREACh Reguation 2006/121/EC

Caution_Color.gifCAUTION

ENVIRONMENTAL HAZARDS TO THE EQUIPMENT

oAllow the device to reach the surrounding air temperature, not exceeding 50 °C (122 °F), before turning the device on.

oDo not turn on the device if condensation has occurred inside the device. After it is completely dry again, the device may be turned on.

oDo not expose the device to direct sunlight.

oDo not obstruct the vents in the device casing.

oRemove any dust from the device before turning it on.

oEnsure that the cable installation fasteners are not damaged. Replace them, if necessary.

oMount the device into an enclosure that meets the IP65 level of protection.

Failure to follow these instructions can result in injury or equipment damage.

Warning_Color.gifWARNING

POTENTIAL FOR EXPLOSION IN HAZARDOUS LOCATIONS

oVerify that the power, input, and output (I/O) wiring are in accordance with Class I, Division 2 wiring methods.

oDo not substitute components that may impair compliance to Class I, Division 2.

oDo not connect or disconnect equipment unless power has been switched off or the area is known to be non-hazardous.

oSecurely lock externally connected units and each interface before turning on the power supply.

oDo not, connect, or disconnect USB cable unless area is known to be non-hazardous.

oPotential electrostatic charging hazard: wipe the front panel of the terminal with a damp cloth before turning ON.

Failure to follow these instructions can result in death, serious injury, or equipment damage.

Interfaces are: COM1, Ethernet, USB1 and USB2.

Warning_Color.gifWARNING

POTENTIAL FOR EXPLOSION IN HAZARDOUS LOCATIONS

oDo not disconnect while circuit is live.

oPotential electrostatic charging hazard: wipe the front panel of the terminal with a damp cloth before turning ON.

Failure to follow these instructions can result in death, serious injury, or equipment damage.