HMISCU has various powerful features. This HMI controller can service a wide range of applications.
The software configuration and programming is accomplished with SoMachine and is described in the SoMachine Programming Guide.
|
Reference |
Digital Input |
Digital Output |
Analog Input |
Analog Output |
Screen Size |
|---|---|---|---|---|---|
|
14 regular inputs and 2 fast inputs (HSC) |
8 regular outputs and 2 fast outputs (PTO)(1) |
No |
No |
8.9 cm (3.5 in.) |
|
|
14.48 cm (5.7 in.) |
|||||
|
No |
|||||
|
6 regular inputs and 2 fast inputs (HSC) |
6 regular outputs and 2 fast outputs (PTO)(1) |
2 analog inputs (12-bit plus sign SAR ADC) and 2 analog inputs (16-bit), for temperature |
2 analog outputs (12-bit) |
8.9 cm (3.5 in.) |
|
|
14.48 cm (5.7 in.) |
|||||
|
No |
|||||
|
No |
8.9 cm (3.5 in.) |
||||
|
No |
14.48 cm (5.7 in.) |
||||
|
1 The fast outputs can be used either as regular outputs or as fast outputs for Pulse Train Output (PTO), Pulse Width Modulation (PWM) functions, or reflex output for high speed counter (HSC). |
|||||
The HMISAC and HMISBC are replacement rear modules. The HMIS65 and HMIS85 are screen replacement modules. The table shows for equivalence:
|
Replacement Rear Module |
Replacement Screen |
Equivalent Full Module |
||
|---|---|---|---|---|
|
HMISAC |
+ |
HMIS65 (3.5 inch) |
= |
HMISCU6A5 |
|
HMISAC |
+ |
HMIS85 (5.7 inch) |
= |
HMISCU8A5 |
|
HMISBC |
+ |
HMIS65 (3.5 inch) |
= |
HMISCU6B5 |
|
HMISBC |
+ |
HMIS85 (5.7 inch) |
= |
HMISCU8B5 |
Display Module/Rear Module Separation Cable Range
|
Reference |
Cable Length |
|---|---|
|
3 m (9.84 ft.) |
|
|
5 m (16.40 ft.) |
|
|
10 m (32.81 ft.) |
|
|
NOTE: The outer diameter of the cable is 8 mm (0.13 in.). To assemble this product, you need 20 mm (0.78 in.) more space to bend the cable in the end of the rubber. |
|
Programming languages
The HMISCU is supported by and programmed with the SoMachine, which supports the following IEC61131-3 programming languages:
oIL: Instruction List
oST: Structured Text
oFBD: Function Block Diagram
oSFC: Sequential Function Chart
oLD: Ladder Diagram
SoMachine can also be used to program the HMISCU controller using CFC (Continuous Function Chart) language.
The power supply of the HMISCU is 24 Vdc.
The HMISCU includes a Real Time Clock (RTC) system.
Embedded Input/Output
The following embedded I/O types are available, depending on the controller reference:
oRegular input
oFast input (HSC)
oRegular output
oFast output (PTO/PWM)
oTemperature input
NOTE: Frequency Generator (FG) is not supported.
Embedded communication features
4 types of communication ports are available on the rear panel:
oEthernet port
oUSB port
oSerial link port
oCANopen port
For more details, refer to the chapter Communication Interface.