Offline Settings

Introduction

You cannot change the offline settings while a user application is running.

Changing the Network Settings

Step

Action

1

In the Setting menu touch the Offline tab.

2

Touch the Network button and the following message appears: Working with Offline Settings will stop the user application and run-time. Continue? 

3

Touch the OK to restart the system or the Cancel button to return to the System menu.

4

In the Static IP tab, touch any of IP Address, Subnet Mask or Default Gateway fields, and in the numerical keypad, enter the desired parameters and validate by touching Enter button.

5

In the DHCP tab, touch the Enable DHCP check box to obtain configuration information from the network. This reduces system administration workload, allowing devices to be added to the network with little or no manual intervention.

6

In the MAC/DNS tab:

oTouch Obtain DNS Setting check box to translate names into IP addresses.

oTouch any of IP Address fields, and in the numerical keypad, enter the desired IP address and validate by touching Enter button.

7

In Static IP tab touch Ok to validate.

Changing the Buzzer Settings

Step

Action

1

In the Setting menu touch the Offline tab.

2

Touch the Buzzer button and the following message appears: Working with Offline Settings will stop the user application and run-time. Continue? 

3

Touch the OK to restart the system or the Cancel button to return to the System menu.

4

Touch the desired buzzer mode. The factory setting is When Press Touch Object.

oNone: Selecting this turns the buzzer off.

oWhen Press Touch Object: The buzzer only sounds when a Touch Object is pressed.

Changing Backlight Control

Step

Action

1

In the Setting menu touch the Offline tab.

2

Touch the Backlight button and the following message appears: Working with Offline Settings will stop the user application and run-time. Continue? 

3

Touch the OK to restart the system or the Cancel button to return to the System menu.

4

In the Backlight control, define the backlight operations.

oWait: To extend the life of the backlight, you can set up the unit so that it turns off the backlight when the panel is inactive (idle) for the defined period of time, (Idle means the unit panel has not been pressed). The factory setting for this item is off.

oEnable Touch if Backlight Burned Out: This setting defines whether the touch panel is enabled or disabled when a backlight burnout is detected. When this feature is cleared and the backlight burns out, touch inputs are ignored to help prevent operation detected errors. The factory setting for this item is off.

5

To turn the Backlight off automatically after a specified period of time, select the Wait check box and then set the idle time.

Self Test

Step

Action

1

In the Setting menu, touch the Offline tab.

2

Touch the Self Test button and the following message appears: Working with Offline Settings will stop the user application and run-time. Continue? 

3

Touch the OK to restart the system or the Cancel button to return to the System menu.

4

In the Self Test control, touch:

oChar. Pattern: to check the characters in each font set available on the unit. Use this test when characters (usually 2-byte characters) do not display properly.

Ok appears if there is no detected error.

NG appears if there is a detected error.

oDisp. Pattern: to test your LCD screen with some graphical test patterns.

oTouch Panel: to test the touch panel cells. Each cell highlights when it is pressed during the test.

oCOM 1: to test the COM 1 port connector.

Ok appears if there is no detected error.

NG appears if an error is detected.

oVideo memory: to test hardware memory.

Driver Configuration

Step

Action

1

In the Setting menu, touch the Offline tab.

2

Touch the IO Manager button and the following message appears: Working with Offline Settings will stop the user application and run-time. Continue? 

3

Touch the OK to restart the system or the Cancel button to return to the System menu.

4

In the IO Manager control, touch the Driver Config button.

5

In the Driver Config control:

Select Driver: touch the up/down arrow to select the desired driver.

6

Set the parameters of the selected driver.

Equipment Configuration

Step

Action

1

In the Setting menu, touch the Offline tab.

2

Touch the IO Manager button and the following message appears: Working with Offline Settings will stop the user application and run-time. Continue? 

3

Touch the OK to restart the system, or the Cancel button to return to the Setting menu.

4

In the IO Manager control, touch the Equipment Config button.

5

In the Equipment Config control:

Select Equipment: touch the up/down arrow to select the desired equipment.

6

Set the parameters of the selected equipment.