Diagnostics Settings

Introduction

The HMISCU units are equipped with a number of diagnostic features that can be used to check the systems and the interfaces for any problems.

Diagnostics

See the Vijeo Designer online help for information on accessing the Diagnostics Settings menu.

Variables

Step

Action

1

In the Settings menu, touch the Diagnostics tab.

2

Touch the Variable button.

3

Select Equipment: touch the up/down arrow to select the equipment whose variables you want to test.

4

In the Variable menu, touch the Go Offscan button, the following message appears:

Warning: Entering the Variable Test screen pauses communication with all equipment. Continue?

5

Touch the OK button to restart the system, or the Cancel button to return to the Variable menu.

6

If Go Onscan is pressed, the test reads the value for each variable associated with the selected equipment. If any of the variables detects a problem, because of a detected error in the equipment or a time-out, the event log displays a message with the name of the variable.

7

After you complete testing variables from one equipment, you can continue testing variables for other equipment connected to the target machine.

8

Alternatively, you can test all equipment at once by selecting Test All in the Select Equipment drop-down list.

9

Touch the Return button to return to the Diagnostics menu.

Statistics

Step

Action

1

In the Settings menu, touch the Diagnostics tab.

2

Touch the Statistics button.

NOTE:

When you write any value to this system control word, touch the Rollover button to:

oCopy the values in the current statistic variables to the previous statistic variables.

oReset current statistic variables to zero.

3

In Show Stats for: touch the up/down arrow to select the equipment whose variable statistics you want to show.

4

Touch the right arrow button to view the next display.

5

Touch the Go Offscan button to start the test.

6

Touch the right arrow button to view the next display.

7

Total Good: the total number of received variables without detected error.

Total Bad: the total number of detected errors of all types.

Total Count: Total Good + Total Bad.

No Reply: no reply was received in response to the request.

Chksum Fail: received a request or response (1) with an incorrect checksum.

Wrong Addr.: received a request or response (1) with an incorrect address.

Error Resp.: received a detected error response from the equipment.

(1): Master-type drivers send out requests and receive responses. Slave-type drivers receive requests and send responses.

8

Touch the next arrow button to view the next display.

9

Inv. Resp.: received a response that contained a protocol detected error.

Init. Fail: initializing communications with the equipment was unsuccessful.

Write Fail: writing a new value to the equipment was unsuccessful.

Intrn Error: internal driver detected error indicates improper driver configuration or driver problem.

Xmit Fail: transmitting a request or response was unsuccessful.

Unsupp. Req.: received a request for an unsupported service.

Inv. Request: received a request that contained a protocol detected error.

10

Touch the Return button to return to the Diagnostics menu or the previous arrow button to view the previous display.