Reference Number |
Description |
---|---|
XBTZ9780 (2.5 m/8.20 ft) XBTZ9782 (10 m/32.80 ft) |
Connects COM1 to Premium, Micro or Twido PLC. |
XBTZ9980 (2.5 m/8.20 ft) XBTZ9982 (10 m/32.8 ft) |
Connects COM1 to Modicon M238, M258, or M340 |
VW3A8306 |
Connects COM1 to derivation box TSXSCA62 |
VW3A8306R10 |
Connects COM1 to ATV drives, a hub LU9GC3 or fieldbus taps TWDXCAT3RJ or TWDXCAISO |
XBTZG939 + XBTZ988 or XBTZ9715 |
Connects COM1 port to Advantys STB |
XBTZG939 |
Cable adapter COM1, RJ45 |
XBTZ968 XBTZ9680 XBTZ9681 |
Connects COM1 port with XBTZ adapter to Premium, Micro or Twido PLC |
XBTZ9710 |
Connects COM1 port with XBTZ adapter to Quantum PLC |
XBTZ9711 |
Connects COM1 port with XBTZ adapter to Momentum PLC |
XBTZ908 |
Connects COM1 port with XBTZ adapter to derivation box TSXSCA62 |
XBTZ938 |
Connects COM1 port with XBTZ adapter to ATV drives, a hub LU9GC3 or fieldbus taps TWDXCAT3RJ or TWDXCAISO |
XBTZ918 |
Connects COM1 port with XBTZ adapter to Premium SCY |
XBTZ988 |
Connects COM1 port with XBTZ adapter to Advantys STB |
XBTZ9733 |
Connects COM1 to Rockwell DF1 Logix PLC |
XBTZ9734 |
Connects COM1 to Rockwell DH485 Logix PLC |
XBTZ980 or HMIZ950 (without adaptor) |
Connects COM1 with XBT Z adapter to Mitsubishi PLC FX series CPU |
XBTZ9743 |
Connects COM1 to Omron PLC Sysmac Link series |
XBTZ9730 XBTZ9731 |
Connects COM1 with XBT Z adapter to Rockwell DF1 PLC |
XBTZ9732 |
Connects COM1 with XBT Z adapter to Rockwell DH485 PLC |
XBTZ9740 |
Connects COM1 with XBT Z adapter to Omron PLC Sysmac Link series |
Reference Name |
Reference Number |
Description |
---|---|---|
USB extension cable |
XBTZGUSB |
Extends a USB Type A host interface on a cabinet with waterproofing |
HMIZSUBB |
Extends a USB mini B host interface on a cabinet with waterproofing |
|
USB conversion cable |
HMIZURS |
Converts a USB Type A host interface to RS-232 |
USB data transfer cable |
XBTZG935 |
Connects the panel to a personal computer for transferring screen data and user programs |
BMXXCAUSBH018 |
Connects the USB Mini-B USB to a USB terminal port of a PC |
Reference Name |
Description |
---|---|
Vijeo Designer (Version 6.1 SP3 or later) |
Software installed on a PC for creating HMI project data |
SoMachine |
Software used to create HMI project data. It is installed on a personal computer. |
Reference Name |
Reference Number |
Description |
---|---|---|
USB STD A holder |
HMIZSCPL2 |
Fastens onto a USB interface and prevents the USB cable from being disconnected. |
USB mini B holder |
HMIZSCPL4 |
Fastens onto a USB interface and prevents the USB cable from being disconnected. |
Power supply connector |
XBTZGPWS1 |
Set of 5 power connectors |
Protection |
HMIZS61 |
Set of 5 screen protective sheets. These are for the small display module (3.5 in.) |
HMIZSU62 |
Set of 5 screen protective sheets. These are for the large display module (5.7 in.) |
|
Accessory kit |
HMIZSUKIT |
Accessory Kit for HMISCU, contains: oUSB standard Type A cable holder oUSB mini B cable holder oAnti-rotation tee o2 panel adaptors |
Tightening wrench |
ZB5AZ905 |
Wrench for tightening the head fixing nut. |
Head mounting nut |
ZB5AZ901 |
Set of 10 nuts diameter 22 mm (0.86 in.) |
CANopen Cables and Connectors Parts
Reference Name |
Reference Number |
Description |
---|---|---|
Recommended cable connector |
TSXCANKCDF180T |
Straight connector with terminal selector switch. |
TSXCANKCDF90T TSXCANKCDF90TP |
Right-angled connector with terminal selector switch. |
|
Recommended transfer cable |
TSXCANCA50 TSXCANCA00 |
Cable for CANopen (IEC60332-1) 50 m/100 m (164.04 ft/328.08 ft). |
TSXCANCB50 TSXCANCB100 |
UL-approved cable for CANopen (IEC60332-2) 50 m/100 m (164.04 ft/328.08 ft). |
|
Preassemble cord set cables - 2 sub D9 female connectors |
TSXCANCADD03 |
0.3 m (0.98 ft) |
TSXCANCADD1 |
1 m (3.28 ft) |
|
TSXCANCADD3 |
3 m (9.84 ft) |
|
TSCANCADD5 |
5 m (16.40 ft) |
|
Preassemble cord set cables - 1 Sub D9 and 1 RJ45 connectors |
TSXCANCBDD03 |
0.3 m (0.98 ft) |
TSXCANCBDD1 |
1 m (3.28 ft) |
|
TSXCANCBDD3 |
3 m (9.84 ft) |
|
TSXCANCBDD5 |
5 m (16.40 ft) |