USB Data Transfer Cable - USB Driver Installation
Follow these instructions to avoid damage to the cable connector or the unit:
oDo not connect the USB data transfer cable until told to do so in the instructions.
oInsert the connector at the correct angle when connecting the USB data transfer cable to the PC or to the unit.
oHold the connector, not the cable itself when disconnecting the cable.
oUse the port designated during installation. If the cable is unplugged from the port designated during installation and connected to a different port, the Operating System (OS) will not recognize the new port.
oRestart the PC and quit all resident applications before reinstalling the software if the installation does not complete successfully.
NOTE: Vijeo Designer must be installed before installing the USB driver.
Step |
Action |
---|---|
1 |
Insert the Vijeo Designer Installation CD-ROM into your CD-ROM drive. The setup window for Vijeo Designer opens automatically. If not, at the Windows Start menu, click Run and type x:\install.exe (where x is your CD-ROM drive name). |
2 |
In the install menu, select USB Driver. |
3 |
Select the driver you want to install from the window that appears. For the USB cable, select Install USB driver for.... |
4 |
A popup window appears stating the installation of the driver was successful. |
5 |
Connect the USB cable to the computer. Windows automatically detects the cable and states that the device is ready to use. |
Step |
Action |
---|---|
1 |
On the target machine, check that the USB cable is physically connected to the USB port. |
2 |
On the PC, check that the USB cable is physically connected to the USB port. |
3 |
On the desktop, right-click My Computer and click Properties. |
4 |
In System Properties dialog box, select Hardware tab, and then click Device Manager. |
5 |
In Device Manager, the USB link cable is displayed below the USB controller. |
Detected Problem/Symptom |
Solution |
---|---|
The USB cable is not recognized. |
Connect the cable correctly, or restart your PC. Also, when connecting a USB hub, connect it directly to your PC USB. |
Overcurrent occurred. |
|
The plug and play is not functioning correctly. |
|
You are unable to use the USB cable after connecting it to a USB hub. |
The power supplied from the hub may be insufficient. Check that the hub is self-powered. |
Connect the cable directly to the PC USB port. |
|
After installation, a ? is displayed when you try to confirm the cable status via the Device Manager. |
The driver has not been installed correctly. Uninstall the driver and reinstall it. |
Step |
Action |
---|---|
1 |
Click the USB device icon, Stop USB link cable, in the Windows task tray and then click Stop USB link cable (BMXXCAUSBH018) for Windows 2000, or Safely remove USB link cable (BMXXCAUSBH018) for Windows XP. |
2 |
When the Safe To Remove Hardware message box appears, remove the USB download cable. |
3 |
Click OK to close the message box. |