Environmental Characteristics

Enclosure Requirements

HMISCU system components are designed as Zone B, Class A industrial equipment according to IEC/CISPR Publication 11. If they are used in environments other than those described in the standard, or in environments that do not meet the specifications in this manual, the ability to meet electromagnetic compatibility requirements in the presence of conducted and/or radiated interference may be reduced.

All HMISCU system components meet European Community (CE) requirements for open equipment as defined by EN61131-2. You must install them in an enclosure designed for the specific environmental conditions and to minimize the possibility of unintended contact with hazardous voltages. Use a metal enclosure to improve the electromagnetic immunity of your HMISCU system. Use enclosures with a keyed locking mechanism to minimize unauthorized access.

Environmental Characteristics

HMISCU meets CE requirements as indicated in the table below, and is intended for use in a Pollution Degree 2 industrial environment.

The table below gives the general environmental characteristics:

Characteristic

Specification

Standard compliance

IEC61131-2

Ambient operating temperature for the display and the rear module

Vertical installation

0...50 °C (32...122 °F)

Horizontal installation

0...40 °C (32...104 °F)

Storage temperature

- 20...60 °C (- 4...140 °F)

Storage altitude

0...10,000 m (0...32,808 ft)

Operating altitude

0...2,000 m (0...6,560 ft)

Relative humidity

5...85% w/o condensation (non-condensing, wet bulb temperature 39 °C (102.2 °F) or less)

Degree of pollution

IEC60664

2

Degree of protection

IEC61131-2

IP20 with protective covers in place

Corrosion immunity

No

Corrosive gases

Free of corrosive gases

Air purity (dust)

≤ 0.1 mg/m3 (10-7 oz/ft3) (non-conductive levels)

Atmospheric pressure

800...1,114 hPa (2000 m (6,561 ft) or lower)

Vibration resistance

Mounted on a DIN rail

3.5 mm (0.138 in.) fixed amplitude from 5...8.4 Hz

9.8 m/s2 (1 gn) fixed acceleration from 8.4...150 Hz

Mounted on a panel

10 mm (0.394 in.) fixed amplitude from 5...8.6 Hz

29.4 m/s2 (3 gn) fixed acceleration from 8.6...150 Hz

Mechanical shock resistance

Mounted on a DIN rail

147 m/s2 (15 gn) for a duration of 11 ms

Mounted on a panel

294 m/s2 (25 gn) for a duration of 6 ms

Connection type

Removable terminal block 

Connector insertion/removal cycles

50

Electromagnetic Susceptibility

The HMISCU system meets electromagnetic susceptibility specifications as indicated in the table:

Characteristic

Specification

Range

Electrostatic discharge

IEC/EN 61000-4-2

8 kV (air discharge)

6 kV (contact discharge)

Electromagnetic fields

IEC/EN 61000-4-3

10 V/m (80 MHz...3 GHz)

Fast transients burst

IEC/EN 61000-4-4

Power lines: 2 kV

Digital I/O: 1 kV

Relay outputs: 2 kV

Ethernet line: 1 kV

COM line: 1 kV

CAN line: 1 kV

Surge immunity

IEC/EN 61000-4-5

Power supply: CM: 1 kV; DM: 0.5 kV

Digital I/O: CM: 1 kV; DM: 0.5 kV

Shielded cable: 1 kV

CM = common drive

DM = differential drive

Immunity to conducted disturbances, induced by radio- frequency fields

IEC/EN 61000-4-6

10 Veff (0.15...80 MHz)

Conducted emission

EN 55011 (IEC/CISPR11)

150...500 kHz, quasi peak 79 dBµV

500 kHz...30 MHz, quasi peak 73 dBµV

Radiated emission

EN 55011 (IEC/CISPR11)

30...230 MHz, 10 m @ 40 dBµV/m quasi peak

230 MHz...1 GHz, 10 m @ 47 dBµV/m quasi peak