The table shows the electrical specifications of HMISCU:
Part Number |
Rated Input Voltage |
Input Voltage Limits |
Acceptable Voltage Drop |
Power Consumption |
In-Rush Current |
Voltage Endurance between power terminal and frame ground (FG) |
Insulation Resistance between power terminal and FG |
---|---|---|---|---|---|---|---|
HMISCU6A5 |
24 Vdc |
20...28.8 Vdc |
≤ 10 ms at 20.4 Vdc |
≤ 9 W |
≤ 30 A at 28.8 Vdc |
500 Vdc for 1 minute |
10 MΩ or higher at 500 Vdc |
HMISCU6B5 |
≤ 10 W |
||||||
HMISCU8A5 |
≤ 12 W |
||||||
HMISCU8B5 |
≤ 13 W |
The table shows the environmental specifications of HMISCU:
Characteristic |
Specification |
|
---|---|---|
Protection (front panel) |
IP65f - (IEC 60529) |
|
Protection structure |
Type 4X indoor, installed on a panel |
|
Protection (rear panel) |
IP 20 - (IEC 60529) |
|
Cooling method |
Natural air circulation |
|
Weight |
HMISCU6A5: 496 g (17.49 oz) HMISCU8A5: 749 g (29.42 oz) |
HMISCU6B5: 531 g (18.73 oz) HMISCU8B5: 784 g (27.65 oz) |
Color |
Front module: PT404Rear module: RAL 7032 |
|
Material |
HMISCU6A5 ofront module: PC/PBT orear module: PC/PBT HMISCU8A5 ofront module: PAA+GF orear module: PC/PBT |
HMISCU6B5 ofront module: PC/PBT orear module: PC/PBT HMISCU8B5 ofront module: PAA+GF orear module: PC/PBT |