Display

Display Specifications

The table shows the display specifications of the HMISCU:

Items

HMISCU6A5

HMISCU6B5

HMIS65

HMISCU8A5

HMISCU8B5

HMIS85

Type

Color TFT LCD

Resolution (pixels)

320 x 240

(QVGA)

Active display area (W x H)

70.56 x 52.92 mm

(2.78 x 2.08 in.)

115.2 x 86.4 mm

(4.53 x 3.40 in.)

Colors

65536 colors

Backlight

White LED

Lifetime: 50,000 hours when dimmed to 50% brightness. Ambient temperature = 25 °C (77 °F)

Non-exchangeable

LED ON / OFF control, adjustable screen saver activation time

Brightness adjustment

16 levels of adjustment available via touch panel in the configuration menu

Brightness on LCD surface

White LED: 350 cd/m2 (33 cd/ft2) maximum

Viewing angle

o60 degrees: left, right

o40 degrees: up

o60 degrees: down

(Test condition: contrast ratio > 2)

o80 degrees: left, right

o70 degrees: up

o70 degrees: down

(Test condition: contrast ratio > 2)

System embedded language character sets

ASCII: (Code page 850) alphanumeric (including european characters)

Chinese: (GB2312-80 codes) simplified Chinese fonts

Taiwanese: (Big 5 codes) Traditional Chinese fonts

Character sizes (2)

Vijeo fonts:

o8x8, 6x10, 8x13, 13x23, 28x50, 16x16, 32x32 pixel fonts

Vijeo-S fonts:

oScalable 1 to 255 pixels

For more information on supported font styles, see Vijeo Designer Online Help.

Font sizes

Width can be expanded 1...8 times. Height can be expanded 1/2 and 1...8 times.

8 x 8 pixels

40 characters per row x 30 rows

8 x 16 pixels

40 characters per row x 15 rows

16 x 16 pixels

20 characters per row x 15 rows

32 x 32 pixels

10 characters per row x 7 rows