HSC Embedded Function

Overview

The HSC function can execute fast counts of pulses from sensors, encoders, switches, and so on, that are connected to the dedicated fast inputs.

There are 2 types of HSC:

oSimple type: a single input counter.

oMain type: a counter that uses up to 4 inputs (2 fast inputs and 2 standard inputs) and 2 reflex outputs.

Accessing the HSC Configuration Window

Step

Description

1

In the Devices tree, double-click HMISCUxx5 > Embedded Functions > HSC.

Result: The HSC Configuration window is displayed.

HSC Configuration Window

The figure shows a sample HSC configuration window used to configure the HSC:

G-SE-0022533.1.gif-high.gif

 

 

The table describes the areas of the HSC configuration window:

Number

Action

1

If necessary, select the HSC tab to access the HSC configuration Windows.

2

Select a specific HSC • tab to access the HSC channel you need to configure.

3

Choose the type of HSC (Simple or Main) you want. The global variable name representing the channel instance can be defined here. Default for HSC 0 is HSC00, and for HSC 1 is HSC01.

4

Expand each parameter by clicking the plus sign next to it to access its settings.

5

Configuration window where the HSC parameters are set depending on the mode used.

6

When you click the IO Summarize button, the IO Summary window appears. It allows you to check your configured physical I/O mapping.

For detailed information on configuration parameters, refer to HMI SCU HSC choice matrix.