HMI SCU Embedded Functions

 

PTO_PWM Embedded Function

Overview

The PTO embedded function can provide 2 different functions:

PTO The PTO (Pulse Train Output) implements digital technology that provides precise positioning for open loop control of motor drives.

PWM The PWM (Pulse Width Modulation) function generates a programmable square wave signal on a dedicated output with adjustable duty cycle and frequency.

Accessing the PTO_PWM Configuration Window

Step

Description

1

In the Devices tree, double-click HMISCUxx5 > Embedded Functions > PTO_PWM.

Result: The PTO_PWM window is displayed.

PTO_PWM Configuration Window

The figure shows a sample PTO_PWM configuration window used to configure a PTO or PWM:

G-SE-0022841.2.gif-high.gif

 

 

The table describes the areas of the PTO_PWM configuration window:

Number

Action

1

If necessary, select the PTO_PWM tab to access the PTO_PWM configuration Windows.

2

Select a specific PTO tab to access the PTO_PWM channel to configure.

3

Choose the type of PTO_PWM, (PTO (default) or PWM).

Use the field Variable to change the Global Variable name representing the instance of the channel.

NOTE: The default variable name for PTO 0 channel is PTO00. For PTO 1 channel, it is PTO01.

4

You can expand each parameter by clicking the plus sign next to it to access its settings.

5

Configuration window where the embedded function is used for:

oPTO

oPWM

6

Click the IO Summarize button.

Result: The IO Summary window appears that shows the configured I/O mapping.

For detailed information on configuration parameters, refer to:

oPTO configuration.

oPWM configuration.