Details of the application example

This section describes a possible application where the SF_Muting­Par_2Sensor function block can be used to implement parallel muting with two sensors.

The function block must only be used in an actual application once a risk analysis has been conducted.

Details of the risk category/SIL/PL have not been included here, as clas­sification is always based on the application in which the function block is used.

NOTE:

The use of the function block alone is not sufficient to execute the safety-related function according to the Cat./SIL/PL deter­mined by the risk analysis. In conjunction with the safety-related I/O device used, additional measures must be taken to meet the requirements of the safety-related function. These include, for example, the appropriate wiring and parameterization of the inputs and outputs as well as measures to exclude (design out) errors that cannot be detected. For additional information, refer to the documentation provided with the safety-related I/O device used.

NOTE:

Refer to the notes in the User Manual on proper electrical connec­tion of the Safety Logic Controller and the extension modules (e.g., connecting the muting sensors and the safety-related equipment).

Parallel muting with two sensors, with start-up inhibit

The example describes the connection of two muting sensors arranged in parallel to the safety-related SF_MutingPar_2Sensor function block.

The sensors/actuators are connected to the input/output devices and the function block as follows:

The function block is perpetually activated by the TRUE constant at the Activate input. A TRUE constant is also applied to the MutingEnable input (permanent enable signal for the muting operation by means of MutingEnable = TRUE).

NOTE:

The S_AOPD_Out enable output of the SF_MutingPar_2Sensor func­tion block is connected to an output terminal of the application via a global I/O variable or via other safety-related functions/function blocks.

Connect the S_AOPD_Out enable output of the SF_MutingPar_2Sensor function block to the S_OutControl input of the SF_EDM function block, for example, thus implementing a two-channel output connection.

PROG_MutingPar_2Sensor_ApplicationExample.png

B1

Two-channel light grid (B1S = optoelectronic transmitter, B1E = optoelectronic receiver)

B2, B3

Optoelectronic muting sensors, single-channel, located in front of the light grid

P1

Muting lamp with single-channel feedback signal, monitored by safety logic

noteOnImage.png 

See note above the illustration.