SF_TwoHandControlTypeIII

 

The following description is valid for the function block SF_TwoHand­ControlTypeIII_V1_0z, Version 1.0z (where z = 0 to 9).

Short description

The safety-related SF_TwoHand­ControlTypeIII function block evaluates the switching behavior of a type III two-hand control device connected to the Safety Logic Controller.

This involves evaluating the switching states of both the buttons on the two-hand control device. The S_TwoHandOut output only becomes SAFETRUE if both inputs switch from SAFE­FALSE to SAFETRUE within 500 ms, either simultaneously or consecutively (if both buttons on the two-hand control device are pressed after being not actuated before).

PROG_2HandType3_icon_editor.png

NOTE:

The used type III two-hand control device must comply with the requirements set out by EN 574.

NOTE:

Unlike the type III two-hand control device described here, evalu­ation by the type II version takes place without consider­ation of a specific duration within which both buttons must be actuated.

Function block inputs

Click the corresponding hyperlinks to obtain detailed information on the items below.

Name

Short description

Value

Activate

State-controlled  input for activating the function block.

Data type: BOOL

Initial value: FALSE

NOTE:

While function block activa­tion is taking place (with input Acti­vate = TRUE), both inputs must show the SAFE­FALSE state. This means that none of the buttons on the two-hand control device must be actu­ated. Other­wise, the function block detects this as an error (output Error = TRUE).

  • FALSE: Function block inactive

  • TRUE: Function block activated

S_Button1  and S_Button2

State-controlled  inputs for evaluating the connected two-hand control device.

Data type: SAFEBOOL

Initial value: SAFEFALSE

  • SAFEFALSE: Button not pressed

  • SAFETRUE: Button is pressed

Function block outputs

Name

Short description

Value

Ready

Output for signaling "Function block activated/not activated".

Data type: BOOL

  • FALSE: Function block is not activated (Activate = FALSE) and all outputs of the function block are switched to FALSE/SAFE­FALSE.

  • TRUE: Function block is activated (Activate = TRUE) and the output parameters repre­sent the state of the safety-related func­tion.

S_TwoHandOut

Control signal for stopping (stop request) or starting and maintaining machine operation.

Data type: SAFEBOOL

  • SAFEFALSE: S_TwoHandOut switches to SAFE­FALSE if

    • the function block has not been acti­vated

    • or the buttons have not been actuated or have been actuated incorrectly (i.e., after 500 ms have elapsed)

    • or an error has been detected.

  • SAFETRUE: S_Two­HandOut is SAFETRUE if

    • the function block has been activated

    • and the buttons have been actuated correctly

    • and no errors have been detected.

Error

Output for error message.

Data type: BOOL

  • FALSE: No error is present.

  • TRUE: The function block has detected an error:

    • During function block activation (with input Activate = TRUE), either one input at least was in the SAFETRUE state

    • or the time offset when the state of the inputs was switching to SAFETRUE was greater than 500 ms.

    The S_TwoHandOut output switches to SAFE­FALSE as a result.

    To leave the error state, both inputs S_Button1 and S_Button2 must show the SAFEFALSE state.

DiagCode

Output for diagnostic message.

Data type: WORD

Diagnostic message of the function block.

The possible values are listed and described in the topic "Diagnostic codes".

Signal sequence diagram

This diagram is based on a typical type III two-hand control application.

NOTE:

The signal sequence diagrams in this documentation possibly omit particular diagnostic codes. For example, a diagnostic code is possibly not shown if the related function block state is a temporary transition state and only active for one cycle of the Safety Logic Controller.

Only typical input signal combinations are illustrated. Other signal combinations are possible.

PROG_2HandType3_Signal1.png

0

The function block is not yet activated (Activate = FALSE).

As a result, all outputs are FALSE or SAFEFALSE.

1

Function block activated by Activate = TRUE. At this point, the two buttons are not actuated (S_Button1 and S_Button2 = SAFEFALSE). Both inputs must be SAFEFALSE during activation of the function block, so the Error output remains FALSE.

2

Button 2 (on S_Button2) is actuated, which starts the monitoring time. Button 1 is also pressed within the required period of 500 ms. When S_Button1 switches to SAFETRUE, the condition for two-hand control is met and the S_TwoHandOut output becomes SAFETRUE.

3

The S_TwoHandOut output becomes SAFEFALSE, as S_Button1 and S_Button2 switch to SAFEFALSE within a short time of each other (buttons are released).

4

The button on S_Button1 is now actuated again. The monitoring time begins.

5

Monitoring time runs without button 2 having been pressed. Therefore, the S_TwoHandOut output remains in the defined safe state SAFEFALSE and an error is displayed at the Error output as a result of the TRUE status.

6

Button 1 is released again, which means that the SAFEFALSE state is now present at both inputs. This causes the error message at Error to be reset: Error becomes FALSE.

7

The function block is deactivated: Activate switches to FALSE.

Button 2 is pressed while the function block is inactive. This change in state does not start the monitoring time, however, as the function block has not been activated.

8

Function block is activated again (Activate becomes TRUE again). The signal combination at the inputs (S_Button1 = SAFEFALSE and S_Button2 = SAFETRUE) at the time when the function block is activated again leads to an error message (Error = TRUE, S_TwoHandOut = SAFEFALSE). Both inputs must be SAFEFALSE when the function block is being activated.

9

The error message is "reset", as S_Button1 and S_Button2 are now in the SAFEFALSE state (neither button is actuated).

10

Both buttons are actuated again (within a period of 500 ms), the condition for two-hand control is fulfilled, and S_TwoHandOut switches to SAFETRUE again.

Application example

This example shows the connection of a type III two-hand control device with the safety-related SF_TwoHandControlTypeIII function block.

Each of the two buttons has both an N/C and an N/O contact and is connected to safety-related input device SDI 1 via a two-channel arrangement.

The two resulting signals monitored for antivalence are each assigned to global I/O variables and connected to the function block inputs S_But­ton1 and S_Button2 for evaluation

Further Information

The details and notes for this application example must also be taken into account.

NOTE:

The S_TwoHandOut enable output of the SF_TwoHandControlTypeIII function block is connected to an output terminal of the application, either directly or via other safety-related functions/function blocks.

Connect the S_TwoHandOut enable output of the SF_TwoHandControl­TypeIII function block to the S_OutControl input of the EDM function block, for example, thus implementing a two-channel output connection.

Further Information

For more detailed information, refer to the description of the corresponding safety-related function block.

PROG_2HandType3_ApplicationExample.png

S1

Button 1

S2

Button 2

noteOnImage.png 

See note above the illustration.

Detailed information

Additional information is available in the following sections: