During operation, the surface temperature of the heat sink may exceed 70 °C (158 °F).
|
RISK OF BURNS |
Do not touch the surface of the heat sink during operation. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
The Display PC multi-touch has a touch screen with projected capacitive touch technology that may operate abnormally when the surface is wet.
|
LOSS OF CONTROL |
oDo not touch the touch screen area during Operating System startup. oDo not operate when the touch screen surface is wet. oIf the touch screen surface is wet, remove any excess water with a soft cloth before operation. oMake sure to use only the authorized grounding configurations shown in the grounding procedure. |
Failure to follow these instructions can result in death, serious injury, or equipment damage. |
NOTE:
oThe touch control is disabled in case of abnormal touch (like water) for a few seconds to avoid accidental touch. The normal touch function will be recovered a few seconds after removing the abnormal touch condition.
oDo not touch the touch screen area during Operating System startup since "touch panel firmware" initializes automatically when Windows starts up.
1 Panel
2 Multi-touch panel
3 Status indicator
The table describes the meaning of the status indicator:
Color |
State |
Meaning |
---|---|---|
Orange |
On |
Stand by. |
Green |
On |
S-Panel PC is on. |
– |
Off |
S-Panel PC is off. |
1 Heat sink
2 S-Panel PC interface
3 Back cover for access mini PCIe, HDD/SSD, and CFast
4 Removal cover
NOTE: The cooling method is passive heat sink.
1 1 x optional interface
2 COM2 port RS-232/422/485
3 COM1 port RS-232
4 Audio line out
5 USB1 (USB 3.0) and USB2 (USB 3.0)
6 Eth2 (10/100/1000 Mbit/s)
7 Eth1 (10/100/1000 Mbit/s)
8 Monitor/Panel, HDMI
9 SMA connector for the wireless LAN external antenna
10 SMA connector for the GPRS/4G external antenna
11 DC power connector
NOTE: Use an extension cable to connect the external antenna.
1 Panel
2 Multi-touch panel
3 Status indicator
The table describes the meaning of the status indicator:
Color |
State |
Meaning |
---|---|---|
Orange |
On |
Stand by. |
Green |
On |
S-Panel PC is on. |
– |
Off |
S-Panel PC is off. |
1 Heat sink
2 S-Panel PC interface
3 Back cover for access mini PCIe, HDD/SSD, and CFast
4 Removal cover
NOTE: The cooling method is passive heat sink.
1 1 x optional interface
2 COM2, port RS-232/422/485
3 SMA connector for the wireless LAN external antenna
4 Audio line out
5 USB1 (USB 3.0) and USB2 (USB 3.0)
6 Eth2 (10/100/1000 Mbit/s)
7 Eth1 (10/100/1000 Mbit/s)
8 SMA connector for the GPRS/4G external antenna (use an extension cable to connect the external antenna when HDMI cable is connected)
9 Monitor/Panel, HDMI
10 COM1, port RS-232
11 DC power connector