USB Interface Description

Introduction

The HMIYMINUSB1 are categorized as communication modules. It is all compatible with the mini PCIe card.

The figure shows the USB interface:

G-SE-0054957.1.gif-high.gif

 

 

The figure shows the dimensions of the USB interface:

G-SE-0043527.2.gif-high.gif

 

 

USB Interface

The table shows technical data for the USB interface:

Element

Characteristics

General

Bus type

Mini PCIe card revision 1.2

Connector

2 x ports USB 3.0

Power consumption

+5 Vdc / 900 mA power output to USB device (typical: 3.3 Vdc)

Communication

Protocol

Universal serial Bus 3.0 specification Rev. 1.0

Speed

Low speed: 1.5 Mb/s, full speed: 12 Mb/s, high speed: 480 Mb/s, super speed: 5 Gb/s

Compatible Table

Part number

Description

S-Panel PC

Enclosed PC

HMIYMINUSB1

Interface USB 3.0, 2 x USB

Yes

Not applicable

Cable Routing

S-Panel PC:

G-SE-0063626.1.gif-high.gif

 

 

Device Manager and Hardware Installation

Install the driver before you install the interface into the S-Panel PC. The driver installation media is included with the package. After the interface is installed, you can verify whether it is properly installed on your system through the Device Manager.