Element |
Characteristics |
|
---|---|---|
S-Panel PC |
Enclosed PC |
|
Type |
1 x RS-232/422/RS-485, (RS-485 with auto data flow control), modem-capable, not electrically isolated and 1 x RS-232 (COM1: RS-232 only) |
1 x RS-232, not electrically isolated |
Amount |
2 |
1 |
Transfer rate |
Maximum 115.2 kbps |
|
Connection |
M12 A-coding, 8-pin male |
Element |
Characteristics |
|
---|---|---|
S-Panel PC |
Enclosed PC |
|
Type |
USB 3.0 |
USB 2.0 |
Amount |
2 |
1 |
Transfer rate |
Low speed (1.5 Mb/s), full speed (12 Mbps), high speed (480 Mbps), and super speed (5 Gbps) USB 3.0 port only |
Low speed (1.5 Mb/s), full speed (12 Mbps) and high speed (480 Mbps) |
Connection |
M12 A-coding, 8-pin female |
|
Current load |
Maximum 0.9 A per connection |
Maximum 0.5 A per connection |
Element |
Characteristics |
|
---|---|---|
S-Panel PC |
Enclosed PC |
|
Type |
RJ45 |
M12 A-coding, 8-pin female |
Amount |
2 |
2 |
Speed |
10/100/1000 Mb/s |
|
Ethernet controller |
I210, I218 supporting IEC 1588 |
Element |
Characteristics |
|
---|---|---|
S-Panel PC |
Enclosed PC |
|
Type |
HDMI connector Type A |
– |
Amount |
1 |
0 |
Resolution |
Supports HDMI up to1920 x 1200 at 60 Hz |
– |
NOTE: I/O ports (such as serial, USB, and Ethernet interfaces) on this product have internal port numbers that may differ from physical port numbers, such as "COM1", "USB1" or "ETH1", printed on the product and used for identification in this manual. Check the port numbers in your environment.