The following table provides a quick reference to various acronyms and terms used in the messages. The brief information in the table is not intended to replace or supersede the comprehensive information furnished in the manuals of the products used in your application or the standards that may relate to your application.
|
Acronym/Term |
Meaning/Definition |
|---|---|
|
CT |
Consecutive Time Field (timestamp in a safety-related frame) |
|
EMU |
Execution Monitoring Unit |
|
HWT |
Hardware Test |
|
LSB |
Least Significant Byte |
|
MALLOC |
Memory Allocation Mechanism |
|
MMU |
Memory Management Unit |
|
MSB |
Most Significant Byte |
|
RxSPDO |
openSAFETY Receive Process data Object |
|
SADR |
openSAFETY Address. According to the openSAFETY specifications, this is the address of an safety-related node (SN) within an safety-related domain (SD). |
|
Safe State |
According to IEC 61508-4, the safe state is “the state of the equipment under control when safety is achieved.” The safe state of a machine or process is a state defined by the user, machine builder and/or system integrator on the basis of, for example, a risk assessment as per ISO 12100-1. |
|
Safety-Related Function |
Safety-related functions are intended to maintain the user-defined safe condition of the installation or prevent hazardous conditions arising at the installation. IEC 61800-5-2 specifies a number of such functions such as STO, SS1, SS2, among others. |
|
Safety-Related Module |
A safety-related module is a piece of safety-related equipment that can, for example, provide additional safety-related functions for a drive or a logic controller. |
|
SCM |
Safety Configuration Manager. According to the openSAFETY specifications, this is a service which is responsible for managing safety-related services such as configuration, parameterization, and others. Each network with safety-related features requires at least one SCM. |
|
SCMAR |
Safety-Related Configuration Manager in Automation Runtime. An automation runtime system can be, for example, an SLC. |
|
SD |
openSAFETY definition: Safety Domain. According to the openSAFETY specifications, a safety-related domain (SD) is an address space for up to 1023 openSAFETY safety-related nodes (SN). |
|
SDG |
openSAFETY definition: Domain Gateway. According to the openSAFETY specifications, this is a gateway to share data between different openSAFETY safety-related domains (SD). |
|
SDN |
openSAFETY definition: Domain Number. According to the openSAFETY specifications, this is the identification of an openSAFETY safety-related domain (SD). |
|
SHNF |
Safety-Related Hardware Near Function |
|
SLC |
Safety-Related Logic Controller |
|
SN |
openSAFETY definition: Safety-related Node. According to the openSAFETY specifications, this is a node with a safety-related function. |
|
SN_FAIL |
openSAFETY object that implements an error group and an error code to allow an openSAFETY node (SN) to respond to specific detected errors. |
|
SNMT |
openSAFETY Network Management. According to the openSAFETY specifications, this comprises the services for openSAFETY layer management. |
|
SOD |
openSAFETY Object Dictionary. According to the openSAFETY specifications, this is the repository of all data objects accessible via openSAFETY communication. |
|
SPDO |
openSAFETY Process Data Object. According to the openSAFETY specifications, this is an object for process data exchange between openSAFETY safety-related nodes (SN). |
|
SRT |
Safety-Related Reaction. This is the defined response of the safety-related system to given events. |
|
SSADR |
Safety-Related Station Address |
|
SSDO |
openSAFETY Service Data Object |
|
TADR |
Additional SADR for timing information |
|
TxSPDO |
openSAFETY Transmit Process data Object |
|
UDID |
openSAFETY definition: Unique Device Identification. According to the openSAFETY specifications, this is the global, unique identification of a device. |
The openSAFETY specifications can be downloaded from the website of the Ethernet POWERLINK Standardization Group EPSG.