SR_<Robot P-Series Name> - SetControlLoopParameter (Method)
|
Type: |
Method |
|
Available as of: |
V1.1.2.0 |
This chapter provides information on:
By calling the method, a parameter can be adapted to influence the control loop of the Robot P-Series axes.
|
Input |
Data type |
Description |
|---|---|---|
|
i_etName |
SER.ET_ControlLoopParameter |
Type of control loop parameter. |
|
i_etComponent |
SER.ET_RobotPSeriesComponent |
Component of the Robot P-Series. |
|
i_lrValue |
LREAL |
Value for the control loop parameter i_etName and for the component i_etComponent. |
|
Output |
Data type |
Description |
|---|---|---|
|
q_etDiag |
GD.ET_Diag |
General library-independent statement on the diagnostic. A value unequal to GD.ET_Diag.Ok corresponds to a diagnostic message. |
|
q_etDiagExt |
ET_DiagExt |
POU-specific output on the diagnostic. q_etDiag = GD.ET_Diag.Ok -> Status message q_etDiag <> GD.ET_Diag.Ok -> Diagnostic message |
|
q_sMsg |
STRING[80] |
Event-triggered message that gives more detailed information on the diagnostic state. |
|
q_etDiag |
q_etDiagExt |
Enumeration value of q_etDiagExt |
Plain text |
|---|---|---|---|
|
Ok |
58 |
The control loop parameter is set. |
|
|
0 |
Ok |
||
|
ExecutionAborted |
89 |
The robot is not initialized. |
|
|
InputParameterInvalid |
59 |
The control loop parameter is invalid. |
|
|
30 |
The parameter is out of range. |
||
|
28 |
The Robot P-Series component is invalid. |
|
Enumeration name: |
ControlLoopParameterSet |
|
Enumeration value: |
58 |
|
Plain text: |
The control loop parameter is set. |
Status message: Setting the control loop parameter was successful.
|
Enumeration name: |
Ok |
|
Enumeration value: |
0 |
|
Plain text: |
Ok |
Method was called successfully.
|
Enumeration name: |
RobotNotInitialized |
|
Enumeration value: |
89 |
|
Plain text: |
The robot is not initialized. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the control loop parameter was not successful. |
The robot is not initialized. |
Verify that the robot was initialized successfully. |
|
Enumeration name: |
ControlLoopParameterInvalid |
|
Enumeration value: |
59 |
|
Plain text: |
The control loop parameter is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the control loop parameter was not successful. |
The value at the input i_etName is invalid. |
Verify that at the input i_etName a valid control loop parameter was transferred. |
|
Enumeration name: |
ParameterOutOfRange |
|
Enumeration value: |
30 |
|
Plain text: |
The parameter is out of range. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the control loop parameter was not successful. |
The value at the input i_lrValue is invalid. |
At the input i_lrValue, a value within the range must be transferred. Call method GetControlLoopParameter to read the minimum and maximum values. |
|
Enumeration name: |
RobotPSeriesComponentInvalid |
|
Enumeration value: |
28 |
|
Plain text: |
The Robot P-Series component is invalid. |
|
Issue |
Cause |
Solution |
|---|---|---|
|
Setting the control loop parameter was not successful. |
The value at the input i_etComponent is invalid. |
Verify that at the input i_etComponent a valid component was transferred. |